Call us at 1-888-826-6342
Family of linear thermistor sensors including cable, surface, air, and two immersion styles. All come with phone plug connectors.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
General Purpose Probe
|
±0.15°C
|
6000 Ω
|
Stainless Steel
|
0.125 in
|
4.50 in
|
PVC
|
120 in
|
Phone Plug
|
||
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.15°C
|
6000 Ω
|
Stainless Steel
|
0.125 in
|
4.50 in
|
PVC
|
120 in
|
Phone Plug
|
||
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Air Probe
|
±0.15°C
|
6000 Ω
|
Stainless Steel
|
0.500 in
|
1.25 in
|
PVC
|
120 in
|
Phone Plug
|
||
|
Thermistor
|
-30 to 100°C (-22 to 212°F)
|
Air Temperature
|
1/8" NPT
|
±0.15°C
|
6,000 Ω & 30,000 Ω @ 25°C
|
3
|
Plastic
|
0.125 in
|
4.5 in
|
PVC
|
120 in
|
Phone Plug
|
|
Thermistor
|
-30 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.15°C
|
6,000 Ω & 30,000 Ω @ 25°C
|
3
|
304 Stainless Steel
|
0.125 in
|
4.5 in
|
PVC
|
120 in
|
Phone Plug
|
Sensor has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems. Low thermal mass for rapid response to temperature changes.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.2°C
|
2252 Ω
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
28 AWG
|
12 in
|
Stripped Leads
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.2°C
|
3000 Ω
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
28 AWG
|
12 in
|
Stripped Leads
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.2°C
|
10,000 Ω
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
28 AWG
|
12 in
|
Stripped Leads
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.2°C
|
5000 Ω
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
28 AWG
|
12 in
|
Stripped Leads
|
|
Thermistor
|
0 to 100°C (32 to 212°F)
|
Immersion Probe
|
±0.2°C
|
30,000 Ω
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
28 AWG
|
12 in
|
Stripped Leads
|
PVC cables with vinyl tips containing dual element thermistors, when connected to the series and shunt resistors provides a linearized output.
Product Number | Category | Sensor Type | Nominal Resistance | Probe Diameter | Sheath Housing Material | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|
|
Linear Thermistor
|
Vinyl Tip
|
6000 Ω & 30000 Ω @ 25°C
|
3.6 mm (9/64 in)
|
Vinyl
|
PVC
|
3 m (120 in)
|
Stripped Leads
|
|
Linear Thermistor
|
Vinyl-Sleeved Tip
|
6000 Ω & 30000 Ω @ 25°C
|
3.6 mm (9/64 in)
|
Vinyl
|
PVC
|
66 ft
|
Stripped Leads
|
|
Linear Thermistor
|
Vinyl-Sleeved Tip
|
6000 Ω & 30000 Ω @ 25°C
|
3.6 mm (9/64 in)
|
Vinyl
|
PVC
|
3 m (10 ft)
|
Phone Plug
|
This family of thermistor sensors includes ten different designs including some for Air, Surface, Immersion and Industrial applications. Various sizes & resistances available.
Product Number | Category | Process Temperature Range | Sensor Application | Process Connection Size | Accuracy | Nominal Output | Number of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Thermistor
|
-80 to 75°C (-22 to 165°F)
|
Immersion Probe
|
1/8" NPT
|
±0.1°C
|
30000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 75°C (-22 to 165°F)
|
Immersion Probe
|
1/8" NPT
|
±0.1°C
|
5000 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.156 in
|
4.5 in
|
PVC
|
12 in
|
Stripped Leads
|
|
|||||||||||||
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.125 in
|
5 in
|
PFA
|
300 in
|
Stripped Leads
|
|
Thermistor
|
-80 to 100°C (-22 to 212°F)
|
Immersion Probe
|
1/8" NPT
|
±0.2°C
|
2252 Ω @ 25°C
|
2
|
304 Stainless Steel
|
0.125 in
|
5 in
|
PFA
|
600 in
|
Stripped Leads
|
Class A, pt100 RTD probe ideal for gas and air applications. Has a flanged housing and small diameter probe to allow easy mounting into ducts and flow systems.
Product Number | Category | Process Temperature Range | Sensor Application | Accuracy | Nominal Resistance | Number Of Wires | Sheath Material | Probe Diameter | Probe Length | Cable Insulation | Wire Gauge | Cable Length | Termination Connection Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
3-Prong Miniature Connector
|
|
RTD
|
-50 to 230°C (-58 to 446°F)
|
Air Probe
|
Class A per IEC60751
|
100 Ω
|
3
|
304 Stainless Steel
|
0.125 in
|
1.50 in
|
PFA
|
26 AWG
|
40 in
|
Stripped Leads
|