Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Teflon Block Thermocouple Probes for Unique Surfaces

Unique Block Surface Thermocouple Probes

$283.09

Item# 98227K

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $283.09
10-24 $268.94
25-99 $254.78
100-499 $240.63
500-999 $226.47
1000+ $212.32

In stock

Lead Time (If not in stock): 4 weeks
Unique Block Surface Thermocouple Probes 98227K 98227K
  • Available in K and E Thermocouple Calibrations
  • Probes Designed with Braces to Minimize Flexing Due to a Moving Surface
  • Maximum Surface Temperatures up to 250°C (480°F)
  • Straight, Right-Angle and Swival Head Probe Constructions.

98227K Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Cable Insulation
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Surface Temperature
The block style surface probes have a unique construction that makes them ideal for measuring moving, rotating or stationary surfaces. This family of 880000 probes are extensively used in the following industries: paper, fiber, printing, iron and steel. Models are availabel for flat and curved moving surfaces.
loading all models
loading all reviews
Rated 5 out of 5 by from Great Probe with Quick Readout. Very Good Unit that delivers readout quickly and was delivered Quickly.
Date published: 2016-09-06
Rated 5 out of 5 by from Works well on moving surfaces I use this to monitor steel temperature on a moving metal line. It works very well and has lasted well over a year.
Date published: 2016-07-20
  • y_2024, m_4, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_98227K, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration