text.skipToContent text.skipToNavigation

Quick Disconnect Handheld Thermocouple Surface Probes

Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle

$32.01

Item# 88000-K-RSC-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $32.01
10-24 $30.41
25-99 $28.81
100-499 $27.21
500-999 $25.61
1000+ $24.01

In stock

Lead Time ( If not in Stock): 9 weeks

Quick Connect Surface Thermocouple Probes with Miniature Connectors, Retractable Cable and Utility Handle 88000-K-RSC-SMPW-M 88000-K-RSC-SMPW-M
  • Various Probe Styles Available and Sold Separately
  • J, K, T and E Calibrations Available
  • Fast Interchangeability
  • Made from Special Limits of Error Material
  • 0.3 m (1') Retractable Cable Stretches to 1.5 m (5')
  • Penetration and Surface Measurement Styles Available
  • Easy to Use Quick Change Handle Design with Retractable Cord
  • Also Available as a Complete Kit

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Sensor Type
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard


Product Specs

  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature
  • Calibration Color Code Green

Code  Model  Description 
A HYP5 Series Hypodermic probe intended to be used for laboratory, industrial and natural science uses. Tip rated to 200°C
B SMP-NP Penetration probe conical tip designed for penetration into semi-frozen objects. Tip rated to 925°C;
C SMP-RT Reduced tip fast response probe. 1/8 to 1/16 inch diameter at tip. Tip rated to 925°C
D SMP-AP Air probe;drilled end exposes bead to air flow for fast measurements. Tip rated to 260°C
E (*)MQSS-125-G-6 General purpose immersion probe. 1/8 inch diameter, 304SS Tip rated to 260°C
F SMP-HT Series Ceramic tip probe feature as spring loaded thermocouple to insure consistent readings, 304SS housing, 31.8mm long tip rated to 650°C
G 88000 Series Quick-connect handle with integral locking mechanism secures any miniature probe handle in use.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration