Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Mating Connector and Hardware

Special Tip Thermocouple Probes with Quick Disconnect or Integral Handles, ProbeTips for Penetration

$98.49

Item# QD-RT-K-18G-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $98.49
10-24 $93.57
25-99 $88.64
100-499 $83.72
500-999 $78.79
1000+ $73.87

In stock

Lead Time (If not in stock): 3 weeks
Special Tip Thermocouple Probes with Quick Disconnect or Integral Handles, ProbeTips for Penetration QD-RT-K-18G-6 QD-RT-K-18G-6
  • Perfect for Handheld Thermocouple Meters
  • Thermocouple Types: J, K, T, or E
  • 12' Probe Length Standard. Other Lengths Available.
  • Quick Disconnect Probes Supplied with Mating Connector and Cable Clamp

QD-RT-K-18G-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Sensor Type
Sheath Material
Connector Style


  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature
Penetration Probe
Conical tip for insertion into soft and semi-frozen material. Made from 4.5mm (3/16") O.D. 304 SS. 300 mm (12") length, grounded junction. Tip rated to 900°C (1650°F).

Fast Response Probe
Special reduced diameter 1.5 mm (1/16") tip designed for fast response. Rugged 3 mm (1/8") O.D. 304 SS sheath. 300 mm 12") length, grounded junction. Tip rated to 900°C (1650°F).

Flexible Tip Surface Probe
Flexible tip conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. 6 mm (1/4") O.D. 304SS sheath. 300 mm 12") length, exposed junction. Tip rated to 260°C (500°F). Note: subjecting sensor tip to temperatures above 315°C 600°F) will result in tip damage.

Air Probe
Exposed element protected by 4.5 mm (3/16") O.D. 304 sheath. Drilled end exposes bead to airflow for fast measurements. Constant diameter for easy insertion or mounting into duct work. 300 mm (12") length, exposed junction. Rated to 870°C (1600°F).



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration