Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect Handheld TC Probes with Removable Handle

Quick Disconnect Handle/Thermocouple Probe Sets with High Impact ABS or Rugged Aluminum Handles

$101.57

Item# HDX-SET-GP-E-SMP

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $101.57
10-24 $96.49
25-99 $91.41
100-499 $86.33
500-999 $81.26
1000+ $76.18

In stock

Lead Time (If not in stock): 3 weeks
Quick Disconnect Handle/Thermocouple Probe Sets with High Impact ABS or Rugged Aluminum Handles HDX-SET-GP-E-SMP HDX-SET-GP-E-SMP
  • Handles Supplied with 0.3m (1') Retractable Cable – Expands to 1.5m (5')!
  • In Stock with Subminiature Connector on Cable for Use with Handheld Thermometers
  • Free Mating Connector Included
  • SDX-UST Plastic Handle Accepts Both Standard and Miniature Probes/Connectors

HDX-SET-GP-E-SMP Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Junction Type
Probe Diameter
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sheath Housing Material
Probe Length
Cable Insulation
Wire Gauge
Cable Length


  • Measurement Units °C
  • Measurement Type Models for: Surface Temperature


General Purpose Probe:
General purpose immersion probe, 300mm 12" long, grounded junction, 1/8" O.D., 304 SS sheath. Rated to 900°C (1650°F).

Penetration Probe:
Conical tip for insertion into soft and semi-frozen material. 300mm (12") long, grounded junction, 4.5 mm (3/16") O.D. 304 SS. Tip rated to 900°C (1650°F).

Air Probe:
Exposed thermocouple element protected by 3/16" O.D. 304 SS sheath. Drilled end exposes bead to airflow for fast measurements. Constant diameter for easy insertion or mounting into duct work. 300mm (12") long. Rated to 870°C (1600°F).

Fast Response Probe:
Special reduced diameter (1/16") tip designed for fast response. Rugged 3 mm (1/8") O.D., grounded junction, 304 SS sheath. Tip rated to 900°C (1650°F).

Flexible Tip Surface Probe:
Flexible tip conforms to most surfaces for fast, repeatable, accurate measurements. Made from RTV silicone rubber for good thermal contact. 6mm (1/4") O.D. 304 SS sheath. 5/16 OD, overall. Tip rated to 260°C (500°F). Note: subjecting sensor tip to temperatures above 315°C (600°F) will result in tip damage.
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
Will this work with the Omega HH12C?

Asked by: JCam
Thank you for your inquiry! Yes, the HDX-SET-RT-K-SMP can be used with the HH12C
Answered by: Application Engineer JM
Date published: 2021-04-16
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HDX-SET-GP-E-SMP, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT

More Related Items

Related Categories

en-US
en
Save Configuration