Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Spring Loaded Thermocouple Probes Protection Heads

Thermocouple Probes with Industrial Protection Heads

$128.41

Item# NB1-ICSS-14G-4-TBSL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $128.41
10-24 $121.99
25-99 $115.57
100-499 $109.15
500-999 $102.73
1000+ $96.31

In stock

Lead Time (If not in stock): 6 weeks
Thermocouple Probes with Industrial Protection Heads NB1-ICSS-14G-4-TBSL NB1-ICSS-14G-4-TBSL
  • Non-sealed Design For Use With Thermowells
  • Made with Special Limits of Error Thermocouple Material
  • Approx. 1/2' of Travel Length
  • 1/2' NPT Mounting Threads Standard

NB1-ICSS-14G-4-TBSL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Additional Feature
Category
Sensor Application


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
These spring loaded probe assemblies offer a choice of two styles of protection heads to meet environmental and size requirements. The probes can move up to 1/2 " in the direction of the head's axis. The thermocouples are available in J, K, T or E calibrations, with either 304SS or Inconel® sheathing (high temperature Super OMEGACLAD™XL or 321SS provided on request).
Standard lengths are 12" including 1/2" for the pipe thread in the relaxed state. Other probe lengths are available. Both the thread on the spring loaded probe and the extension wire opening are 1/2" NPT. The NB2 head includes a compression fitting nut and rubber ferrule for 1/8" to 1/4" O.D. wires or tubing.

The moving internal terminal block with attached probe is standard on all models. Consult the Custom Engineering Dept. for price and delivery on a wide variety of non-metallic and other specialized heads.



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If ordering an NB1-CASS-14U-12-SL, is the actual probe length 11.5" (including 0.5" of NPT thread insertion)?

Asked by: harley1
That is correct the probe from tip to 0.5" up the NPT threads is 12".
Answered by: ApplicationsEngineerANB
Date published: 2023-12-08
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_NB1-ICSS-14G-4-TBSL, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 57ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration