Replacement Thermocouple Probes for 1/2" NPT Protection Heads
Replacement Thermocouple Probe with 1/2" X 1/2" NPT and 20 AWG Lead Wire
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-9 | $67.31 |
10-24 | $63.94 |
25-99 | $60.58 |
100-499 | $57.21 |
500-999 | $53.85 |
1000+ | $50.48 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
- Wide Variety of Wire Types Available
- J, K, T, E, N, Calibration Types
- User Selectable Diameter and Length
- Made with Special Limits of Error Wire
NB1-CASS-14U-4RP-TT36 Model Options
View all modelsEdit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Thermocouple Type
Process Temperature Range
Sensor Application
Process Connection Size
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Termination Connection Type
Additional Feature
Category
Cable Length
- Measurement Units °C
- Measurement Type Air/Gas Temperature
Flexible lead wire replacement probe is ideal for field installation with existing protection heads or for extending leads to remote locations. Flexible leads prevent breakage in hard to wire situations. Provided with 20 AWG stranded lead wire and 1/2 x 1/2 NPT hex fitting. Probe length includes 1/2" of hex fitting threads. Convenient sizes listed in the "To Order" box or use the Part Number Builder below.
View the Thermocouple Accuracy and Color Code charts
View the Thermocouple Accuracy and Color Code charts


