text.skipToContent text.skipToNavigation

High Temperature Low Drift Thermocouple Industrial Head Probes

Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies

$87.13

Item# NB3-NNXL-18G-18

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.13
10-24 $82.77
25-99 $78.42
100-499 $74.06
500-999 $69.70
1000+ $65.35

In stock

Lead Time (If not in stock): 6 weeks
Super OMEGACLAD™XL Thermocouple Probes with Industrial Head Assemblies NB3-NNXL-18G-18 NB3-NNXL-18G-18
  • Excellent Long Term Output Stability at High Temperatures
  • Probe Use Up to 1335°C (2440°F)
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ XL Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • K and N Calibrations in Stock
  • Full Range of Head Style , Size and Material
  • Made with Special Limits of Error Material
  • Super Accurate, Super Stable, Super Value

NB3-NNXL-18G-18 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Additional Feature
Category
Sheath Material


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature


Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel® and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for other models.


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration