Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Replacement Pt100 RTD Probes for Connection Head Assemblies

Item# PRTF-12-1-100-1/4-6-E-RP-SL

Replacement Pt100 RTD Probes for Connection Head Assemblies PRTF-12-1-100-1/4-6-E-RP-SL PRTF-12-1-100-1/4-6-E-RP-SL
  • Please refer to PR-12 series configurator to build replacement part


Replacement RTD probes are available in two configurations, either fixed length for direct immersion or spring loaded for use with thermowells (allows for good contact with bottom of thermowell). Each probe features #26 AWG stranded nickel plated copper, PFA insulated wires (2 red, 1 white) 6" long standard.

These probe assemblies can be used as replacement sensors for our PRTF-12, -14 and -18 RTD sensor assemblies, used as is, or combined with our optional thermowells and connection heads to design your own sensor configration.

Fixed Length Probes:
When ordering fixed length replacement probes, the length of the probe is specified from the tip of the probe to the full engagement point of the 1/2NPT thread (which is typically 1/2" as shown). Note: If being used in a thermowell, typically spring loaded probes are recommended. Otherwise, the thread engagement must be taken into account to insure that the sensor is not damaged by contacting the bottom of the thermowell bore during installation.

Fixed Length Probes


Spring Loaded Probes:
When ordering spring loaded replacement probes, the length of the probe should be specified as the immersion length of the thermowell it will be placed into. The immersion length is the distance from the top of the thermowell to the bottom of the bore.

Spring Loaded probes are used to insure that the probe bottoms in the thermowell, and that a small amount of force is present to insure that this contact is maintained when exposed to process conditions. The actual probe length of the sensor before insertion is a little longer than the immersion length as shown below to allow for a 1/4" spring compression when the sensor is threaded into the thermowell.

Spring Loaded Probes
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration