Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $764.28 |
10-24 | $726.07 |
25-99 | $687.85 |
100-499 | $649.64 |
500-999 | $611.42 |
1000+ | $573.21 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Model Number | Thermocouple Calibration | AWG Wire Size | Protection Tube OD mm (in.) | Insulator OD mm (in.) |
RAT-30-12" | R (Pt/13%Rh vs Pt) | 30 | 6.0 (1/4) | 3.0 (1/8) |
RAT-24-12" | R (Pt/13%Rh vs Pt) | 24 | 6.0 (1/4) | 3.0 (1/8) |
RAT-20-12" | R (Pt/13%Rh vs Pt) | 20 | 9.5 (3/8) | 4.5 (3/16) |
SAT-30-12" | S (Pt/10%Rh vs Pt) | 30 | 6.0 (1/4) | 3.0 (1/8) |
SAT-24-12" | S (Pt/10%Rh vs Pt) | 24 | 6.0 (1/4) | 3.0 (1/8) |
SAT-20-12" | S (Pt/10%Rh vs Pt) | 20 | 9.5 (3/8) | 4.5 (3/16) |
BAT-30-12" | B (Pt30%Rh vs Pt/6%Rh) | 30 | 6.0 (1/4) | 3.0 (1/8) |
BAT-24-12" | B (Pt30%Rh vs Pt/6%Rh) | 24 | 6.0 (1/4) | 3.0 (1/8) |
BAT-20-12" | B (Pt30%Rh vs Pt/6%Rh) | 20 | 9.5 (3/8) | 4.5 (3/16) |
Type of Element | AWG Wire Size | Insulator 99.7% + Al2O3 | Type S Pt/10%Rh-Pt | Type R Pt/13%Rh-Pt | Type B Pt/30%Rh- Pt/6%Rh |
Bare wires (No Insulators) | 20 24 30 | N/A N/A N/A | BARE-20-S-12 BARE-24-S-12 BARE-30-S-12 | BARE-20-R-12 BARE-24-R-12 BARE-30-R-12 | BARE-20-B-12 BARE-24-B-12 BARE-30-B-12 |
Double-Hole Round Insulators | 20 24 30 | XDH-20 XDH-24 XDH-30 | XDH-20-S-12 XDH-24-S-12 XDH-30-S-12 | XDH-20-R-12 XDH-24-R-12 XDH-30-R-12 | XDH-20-B-12 XDH-24-B-12 XDH-30-B-12 |
AWG | Actual Diameter |
6 8 10 12 14 16 18 20 22 24 26 30 | 4.1 mm (0.162") 3.2 mm (0.128") 2.5 mm (0.102") 2.0 mm (0.081") 1.6 mm (0.064") 1.2 mm (0.051") 1.0 mm (0.040") 0.8 mm (0.032") 0.6 mm (0.0253") 0.5 mm (0.0201") 0.41 mm (0.0159") 0.25 mm (0.0100") |