Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Low Noise Thermocouple Probes with Miniature Connectors

Low Noise Thermocouple Probes with Miniature Connectors Model numbers

$72.40

Item# GKMQSS-040G-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $72.40
10-24 $68.78
25-99 $65.16
100-499 $61.54
500-999 $57.92
1000+ $54.30

In stock

Lead Time (If not in stock): 3 weeks
Low Noise Thermocouple Probes with Miniature Connectors Model numbers GKMQSS-040G-12 GKMQSS-040G-12
  • Ground Strap Connection Provides Protection Against Electrical Noise
  • Ground Strap Provides Additional Mechanical Rigidity
  • Write-on Area for Easy Identification on Female Connector
  • Compatible with Standard Style Probes and Connectors

GKMQSS-040G-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Medium Air
  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA ® low noise thermocouple probes and connectors maintain an electrical connection from the sheath of the probe, through the connectors, all the way to your instrumentation. This system assures high accuracy measurements, providing protection against electrical noise. The external strap maintains the electrical connection of the ground wire, and also strengthens the mechanical connection between the two connectors.The female connector features a handy write-on area, for easy identification.



Standard Dimension - Miniature Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath
Dia. in.
Model No.
6" Length
Model No.
12" Length
J
IRON-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GJMQSS-040(*)-6
GJMQSS-062(*)-6
GJMQSS-125(*)-6
GJMQSS-040(*)-12
GJMQSS-062(*)-12
GJMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
0.040"
0.062"
0.125"
GKMQSS-040(*)-6
GKMQSS-062(*)-6
GKMQSS-125(*)-6
GKMQSS-040(*)-12
GKMQSS-062(*)-12
GKMQSS-125(*)-12
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GEMQSS-040(*)-6
GEMQSS-062(*)-6
GEMQSS-125(*)-6
GEMQSS-040(*)-12
GEMQSS-062(*)-12
GEMQSS-125(*)-12
T
COPPER-CONSTANTAN
304 SS Sheath
0.040"
0.062"
0.125"
GTMQSS-040(*)-6
GTMQSS-062(*)-6
GTMQSS-125(*)-6
GTMQSS-040(*)-12
GTMQSS-062(*)-12
GTMQSS-125(*)-12
* Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).


See tips on selecting the thermocouple junction.

Want to learn more about thermocouples? Go to our thermocouple tutorial page!

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 3 out of 5 by from DESIGN CHANGER they changed these so the female connector is no longer included
Date published: 2022-02-04
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_GKMQSS-040G-12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration