Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with High Temp Miniature Connectors

Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors

$62.60

Item# HKMQSS-062G-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $62.60
10-24 $59.47
25-99 $56.34
100-499 $53.21
500-999 $50.08
1000+ $46.95

In stock

Lead Time (If not in stock): 3 weeks
Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors HKMQSS-062G-6 HKMQSS-062G-6
  • Connector Body Temperature Ratings: With Ferrite Cores: 120°C (248°F) Without Ferrite Cores: 260°C (500°F)
  • Environmentally Friendly Cadmium-Free Liquid Crystal Polymer
  • Miniature Probes with Sheath Diameters from .010 to .125 inch
  • 6 and 12 inch Lengths

HKMQSS-062G-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Additional Feature
Sensor Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Quick Disconnect Thermocouple Probe Assemblies with High Temperature Miniature Connectors
Thermocouple Alloy/
Sheath
Sheath
Dia.
(mm)
Model Number
150 mm Length
Model Number
300 mm Length
K
CHROMEGA™-
ALOMEGA™
SS Sheath
0.25
0.50
0.75
1.00
1.50
3.00
HKMQSS-IM025(*)-150
HKMQSS-IM050(*)-150
HKMQSS-IM075(*)-150
HKMQSS-IM100(*)-150
HKMQSS-IM150(*)-150
HKMQSS-IM300(*)-150
HKMQSS-IM025(*)-300
HKMQSS-IM050(*)-300
HKMQSS-IM075(*)-300
HKMQSS-IM100(*)-300
HKMQSS-IM150(*)-300
HKMQSS-IM300(*)-300
K
CHROMEGA™-
ALOMEGA™
Super OMEGACLAD™ XL Sheath
0.25
0.50
0.75
1.00
1.50
3.00
HKMQXL-IM025(*)-150
HKMQXL-IM050(*)-150
HKMQXL-IM075(*)-150
HKMQXL-IM100(*)-150
HKMQXL-IM150(*)-150
HKMQXL-IM300(*)-150
HKMQXL-IM025(*)-300
HKMQXL-IM050(*)-300
HKMQXL-IM075(*)-300
HKMQXL-IM100(*)-300
HKMQXL-IM150(*)-300
HKMQXL-IM300(*)-300
T
COPPER-
CONSTANTAN
SS Sheath
0.50
0.75
1.00
1.50
3.00
HTMQSS-IM050(*)-150
HTMQSS-IM075(*)-150
HTMQSS-IM100(*)-150
HTMQSS-IM150(*)-150
HTMQSS-IM300(*)-150
HTMQSS-IM050(*)-300
HTMQSS-IM075(*)-300
HTMQSS-IM100(*)-300
HTMQSS-IM150(*)-300
HTMQSS-IM300(*)-300
J
IRON-
CONSTANTAN
SS Sheath
0.25
0.50
0.75
1.00
1.50
3.00
HJMQSS-IM025(*)-150
HJMQSS-IM050(*)-150
HJMQSS-IM075(*)-150
HJMQSS-IM100(*)-150
HJMQSS-IM150(*)-150
HJMQSS-IM300(*)-150
HJMQSS-IM025(*)-300
HJMQSS-IM050(*)-300
HJMQSS-IM075(*)-300
HJMQSS-IM100(*)-300
HJMQSS-IM150(*)-300
HJMQSS-IM300(*)-300
N
OMEGA™-P-
OMEGA™-N
Super OMEGACLAD™ XL Sheath
0.25
0.50
0.75
1.00
1.50
3.00
HNMQXL-IM025(*)-150
HNMQXL-IM050(*)-150
HNMQXL-IM075(*)-150
HNMQXL-IM100(*)-150
HNMQXL-IM150(*)-150
HNMQXL-IM300(*)-150
HNMQXL-IM025(*)-300
HNMQXL-IM050(*)-300
HNMQXL-IM075(*)-300
HNMQXL-IM100(*)-300
HNMQXL-IM150(*)-300
HNMQXL-IM300(*)-300
Super OMEGACLAD™XL sheathed probes highlighted in yellow.
*Specify junction type: G (Grounded), E (Exposed) or U (Insulated).
†Other lengths available, consult Sales Department.
To order with Inconel® sheath, change ‘SS’ in model number to ‘IN’. Example: HKMQIN-IM300G-150. No additional charge.


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration