Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with High Temperature Standard Connectors

Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS

$57.47

Item# HJQIN-14G-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $57.47
10-24 $54.60
25-99 $51.72
100-499 $48.85
500-999 $45.98
1000+ $43.10

In stock

Lead Time (If not in stock): 3 weeks
Quick Disconnect Thermocouples with High Temperature Standard Size Molded Connector - Model Numbers HJQIN, HKQIN, HTQIN, HEQIN, HJQSS, HKQSS, HTQSS, HEQSS HJQIN-14G-4 HJQIN-14G-4
  • Made with Special Limits of Error Material
  • Connector Body Temp Rating: 260°C (500°F)
  • Environmentally Friendly, Cadmium-Free, Liquid Crystal Polymer Connector
  • Choice of 304 SS or Inconel Sheath (321 SS also Available)

HJQIN-14G-4 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature

Examples of Pricing for Popular Models is Referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.

  View the Thermocouple Accuracy and Color Code charts

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 23ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration