Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Dual Element Thermocouple Probes with Standard Size Connectors

Dual Element Thermocouple probe with Standard Size Connector

$124.93

Item# CPIN-14U-6-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $124.93
10-24 $118.68
25-99 $112.44
100-499 $106.19
500-999 $99.94
1000+ $93.70

In stock

Lead Time (If not in stock): 3 weeks
Dual Element Thermocouple probe with Standard Size Connector CPIN-14U-6-DUAL CPIN-14U-6-DUAL
  • Two Sensor Readings Allows Two Readings of a Single Point
  • Continuous Monitor and Control & Built-in Backup
  • Made from Special Limits of Error Material
  • Glass Filled Nylon Connector Rated to 180°C (356°F)

CPIN-14U-6-DUAL Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
OMEGA™ dual-element thermocouple assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature rugged DTC connector terminations. Either 304 SS or Inconel sheaths are available in sizes from 1/16 to 1/4" O.D., with either grounded, ungrounded or exposed junctions. Standard length is 12", with other lengths available.




Thermocouple
Alloy
Sheath Dia.
mm (in.)
Grounded
Junction
Ungrounded
Junction
Exposed
Junction
J
IRON-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICIN-116G-12-DUAL
ICIN-18G-12-DUAL
ICIN-316G-12-DUAL
ICIN-14G-12-DUAL
ICIN-116U-12-DUAL
ICIN-18U-12-DUAL
ICIN-316U-12-DUAL
ICIN-14U-12-DUAL
ICIN-116E-12-DUAL
ICIN-18E-12-DUAL
ICIN-316E-12-DUAL
ICIN-14E-12-DUAL
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICSS-116G-12-DUAL
ICSS-18G-12-DUAL
ICSS-316G-12-DUAL
ICSS-14G-12-DUAL
ICSS-116U-12-DUAL
ICSS-18U-12-DUAL
ICSS-316U-12-DUAL
ICSS-14U-12-DUAL
ICSS-116E-12-DUAL
ICSS-18E-12-DUAL
ICSS-316E-12-DUAL
ICSS-14E-12-DUAL
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CAIN-116G-12-DUAL
CAIN-18G-12-DUAL
CAIN-316G-12-DUAL
CAIN-14G-12-DUAL
CAIN-116U-12-DUAL
CAIN-18U-12-DUAL
CAIN-316U-12-DUAL
CAIN-14U-12-DUAL
CAIN-116E-12-DUAL
CAIN-18E-12-DUAL
CAIN-316E-12-DUAL
CAIN-14E-12-DUAL
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CASS-116G-12-DUAL
CASS-18G-12-DUAL
CASS-316G-12-DUAL
CASS-14G-12-DUAL
CASS-116U-12-DUAL
CASS-18U-12-DUAL
CASS-316U-12-DUAL
CASS-14U-12-DUAL
CASS-116E-12-DUAL
CASS-18E-12-DUAL
CASS-316E-12-DUAL
CASS-14E-12-DUAL
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXIN-116G-12-DUAL
CXIN-18G-12-DUAL
CXIN-316G-12-DUAL
CXIN-14G-12-DUAL
CXIN-116U-12-DUAL
CXIN-18U-12-DUAL
CXIN-316U-12-DUAL
CXIN-14U-12-DUAL
CXIN-116E-12-DUAL
CXIN-18E-12-DUAL
CXIN-316E-12-DUAL
CXIN-14E-12-DUAL
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXSS-116G-12-DUAL
CXSS-18G-12-DUAL
CXSS-316G-12-DUAL
CXSS-14G-12-DUAL
CXSS-116U-12-DUAL
CXSS-18U-12-DUAL
CXSS-316U-12-DUAL
CXSS-14U-12-DUAL
CXSS-116E-12-DUAL
CXSS-18E-12-DUAL
CXSS-316E-12-DUAL
CXSS-14E-12-DUAL
T
COPPER-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPIN-116G-12-DUAL
CPIN-18G-12-DUAL
CPIN-316G-12-DUAL
CPIN-14G-12-DUAL
CPIN-116U-12-DUAL
CPIN-18U-12-DUAL
CPIN-316U-12-DUAL
CPIN-14U-12-DUAL
CPIN-116E-12-DUAL
CPIN-18E-12-DUAL
CPIN-316E-12-DUAL
CPIN-14E-12-DUAL
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPSS-116G-12-DUAL
CPSS-18G-12-DUAL
CPSS-316G-12-DUAL
CPSS-14G-12-DUAL
CPSS-116U-12-DUAL
CPSS-18U-12-DUAL
CPSS-316U-12-DUAL
CPSS-14U-12-DUAL
CPSS-116E-12-DUAL
CPSS-18E-12-DUAL
CPSS-316E-12-DUAL
CPSS-14E-12-DUAL




View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Quick Delivery. Good Value for the Money Purchased this to replace a single element thermocouple. The unit met all my expectations
Date published: 2016-03-18
Rated 3 out of 5 by from Reliable. Install and forget. These units are incredibly robust...and we have put that to the test!
Date published: 2023-08-25
Rated 5 out of 5 by from Dual element thermocouple The build quality and accuracy is exactly what I have come to expect from Omega's thermocouples. The dual elements is especially convenient for our application.
Date published: 2020-12-31
Rated 5 out of 5 by from Quality build! These thermocouples last a long time in our ovens.
Date published: 2019-03-18
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_CPIN-14U-6-DUAL, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration