text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342.

Thermocouple Probes with Removable Standard Size Connectors

Quick Disconnect Thermocouples with Removable Standard Size Connectors – (**) Indicates Thermocouple Type

Item# CASS-IM15G-300

Quick Disconnect Thermocouples with Removable Standard Size Connectors – (**) Indicates Thermocouple Type CASS-IM15G-300 CASS-IM15G-300
  • Made with Special-Limits-of-Error Thermocouple Material
  • Standard Size OSTW Male Probe Termination
  • Probe Connector has "Write-On" Label for Identificatrion
  • Mating Connector with Cable Clamp sold separately
  • Standard with 304 SS or Inconel Sheath
  • 12", 18" and 24" Lengths in Stock
  • Other Lengths Quickly Available on Request
  • Diameters from 1/16 to 1/4"
  • Connector Body Rated to 180°C (356°F)

CASS-IM15G-300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Additional Feature
Sensor Type


  • Measurement Units °C
  • Measurement Type Liquid Measurement
  • Special Limits of Error greater of 0.5°C or 0.4%
OMEGA™ Quick Disconnect Thermocouple Assemblies feature standard size OSTW thermocouple connectors, with probes from 1/16 to 1/4". These probes are available with grounded, ungrounded or exposed junctions with either 304 SS or Inconel sheaths.

Thermocouple
Alloy
Sheath Dia.
mm (in.)
Model No.
300 mm (12") Length
Model No.
450 mm (18") Length
Model No.
600 mm (24") Length
J
IRON-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICIN-116(*)-12
ICIN-18(*)-12
ICIN-316(*)-12
ICIN-14(*)-12
ICIN-116(*)-18
ICIN-18(*)-18
ICIN-316(*)-18
ICIN-14(*)-18
ICIN-116(*)-24
ICIN-18(*)-24
ICIN-316(*)-24
ICIN-14(*)-24
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
ICSS-116(*)-12
ICSS-18(*)-12
ICSS-316(*)-12
ICSS-14(*)-12
ICSS-116(*)-18
ICSS-18(*)-18
ICSS-316(*)-18
ICSS-14(*)-18
ICSS-116(*)-24
ICSS-18(*)-24
ICSS-316(*)-24
ICSS-14(*)-24
K
CHROMEGA™-ALOMEGA™
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CAIN-116(*)-12
CAIN-18(*)-12
CAIN-316(*)-12
CAIN-14(*)-12
CAIN-116(*)-18
CAIN-18(*)-18
CAIN-316(*)-18
CAIN-14(*)-18
CAIN-116(*)-24
CAIN-18(*)-24
CAIN-316(*)-24
CAIN-14(*)-24
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CASS-116(*)-12
CASS-18(*)-12
CASS-316(*)-12
CASS-14(*)-12
CASS-116(*)-18
CASS-18(*)-18
CASS-316(*)-18
CASS-14(*)-18
CASS-116(*)-24
CASS-18(*)-24
CASS-316(*)-24
CASS-14(*)-24
E
CHROMEGA™-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXIN-116(*)-12
CXIN-18(*)-12
CXIN-316(*)-12
CXIN-14(*)-12
CXIN-116(*)-18
CXIN-18(*)-18
CXIN-316(*)-18
CXIN-14(*)-18
CXIN-116(*)-24
CXIN-18(*)-24
CXIN-316(*)-24
CXIN-14(*)-24
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CXSS-116(*)-12
CXSS-18(*)-12
CXSS-316(*)-12
CXSS-14(*)-12
CXSS-116(*)-18
CXSS-18(*)-18
CXSS-316(*)-18
CXSS-14(*)-18
CXSS-116(*)-24
CXSS-18(*)-24
CXSS-316(*)-24
CXSS-14(*)-24
T
COPPER-CONSTANTAN
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPIN-116(*)-12
CPIN-18(*)-12
CPIN-316(*)-12
CPIN-14(*)-12
CPIN-116(*)-18
CPIN-18(*)-18
CPIN-316(*)-18
CPIN-14(*)-18
CPIN-116(*)-24
CPIN-18(*)-24
CPIN-316(*)-24
CPIN-14(*)-24
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
CPSS-116(*)-12
CPSS-18(*)-12
CPSS-316(*)-12
CPSS-14(*)-12
CPSS-116(*)-18
CPSS-18(*)-18
CPSS-316(*)-18
CPSS-14(*)-18
CPSS-116(*)-24
CPSS-18(*)-24
CPSS-316(*)-24
CPSS-14(*)-24
N
OMEGALLOY™-NICROSIL-NISIL**
Inconel Sheath
1.5 (1/16")
3.0 (1/8")
4.5 (3/16")
6.0 (1/4")
NNIN-116(*)-12
NNIN-18(*)-12
NNIN-316(*)-12
NNIN-14(*)-12
NNIN-116(*)-18
NNIN-18(*)-18
NNIN-316(*)-18
NNIN-14(*)-18
NNIN-116(*)-24
NNIN-18(*)-24
NNIN-316(*)-24
NNIN-14(*)-24
*Specify junction type: E (Exposed), G (Grounded) or U (Ungrounded).
To order with 310, 316 or 321 Stainless Steel Sheath, change “SS” in Model No. to “310SS”, “316SS” or “321SS” respectively, no add’l charge.
**To order Super OMEGACLAD™ XL, change “IN” to “XL” and add $3.

Read this article if you need help in selecting the thermocouple junction




View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration