Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
Thermocouple Alloy | Sheath Dia. mm (in.) | Model No. 300 mm (12") Length | Model No. 450 mm (18") Length | Model No. 600 mm (24") Length |
J IRON-CONSTANTAN Inconel Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | ICIN-116(*)-12 ICIN-18(*)-12 ICIN-316(*)-12 ICIN-14(*)-12 | ICIN-116(*)-18 ICIN-18(*)-18 ICIN-316(*)-18 ICIN-14(*)-18 | ICIN-116(*)-24 ICIN-18(*)-24 ICIN-316(*)-24 ICIN-14(*)-24 |
J IRON-CONSTANTAN 304 SS Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | ICSS-116(*)-12 ICSS-18(*)-12 ICSS-316(*)-12 ICSS-14(*)-12 | ICSS-116(*)-18 ICSS-18(*)-18 ICSS-316(*)-18 ICSS-14(*)-18 | ICSS-116(*)-24 ICSS-18(*)-24 ICSS-316(*)-24 ICSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CAIN-116(*)-12 CAIN-18(*)-12 CAIN-316(*)-12 CAIN-14(*)-12 | CAIN-116(*)-18 CAIN-18(*)-18 CAIN-316(*)-18 CAIN-14(*)-18 | CAIN-116(*)-24 CAIN-18(*)-24 CAIN-316(*)-24 CAIN-14(*)-24 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CASS-116(*)-12 CASS-18(*)-12 CASS-316(*)-12 CASS-14(*)-12 | CASS-116(*)-18 CASS-18(*)-18 CASS-316(*)-18 CASS-14(*)-18 | CASS-116(*)-24 CASS-18(*)-24 CASS-316(*)-24 CASS-14(*)-24 |
E CHROMEGA™-CONSTANTAN Inconel Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CXIN-116(*)-12 CXIN-18(*)-12 CXIN-316(*)-12 CXIN-14(*)-12 | CXIN-116(*)-18 CXIN-18(*)-18 CXIN-316(*)-18 CXIN-14(*)-18 | CXIN-116(*)-24 CXIN-18(*)-24 CXIN-316(*)-24 CXIN-14(*)-24 |
E CHROMEGA™-CONSTANTAN 304 SS Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CXSS-116(*)-12 CXSS-18(*)-12 CXSS-316(*)-12 CXSS-14(*)-12 | CXSS-116(*)-18 CXSS-18(*)-18 CXSS-316(*)-18 CXSS-14(*)-18 | CXSS-116(*)-24 CXSS-18(*)-24 CXSS-316(*)-24 CXSS-14(*)-24 |
T COPPER-CONSTANTAN Inconel Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CPIN-116(*)-12 CPIN-18(*)-12 CPIN-316(*)-12 CPIN-14(*)-12 | CPIN-116(*)-18 CPIN-18(*)-18 CPIN-316(*)-18 CPIN-14(*)-18 | CPIN-116(*)-24 CPIN-18(*)-24 CPIN-316(*)-24 CPIN-14(*)-24 |
T COPPER-CONSTANTAN 304 SS Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | CPSS-116(*)-12 CPSS-18(*)-12 CPSS-316(*)-12 CPSS-14(*)-12 | CPSS-116(*)-18 CPSS-18(*)-18 CPSS-316(*)-18 CPSS-14(*)-18 | CPSS-116(*)-24 CPSS-18(*)-24 CPSS-316(*)-24 CPSS-14(*)-24 |
N OMEGALLOY™-NICROSIL-NISIL** Inconel Sheath | 1.5 (1/16") 3.0 (1/8") 4.5 (3/16") 6.0 (1/4") | NNIN-116(*)-12 NNIN-18(*)-12 NNIN-316(*)-12 NNIN-14(*)-12 | NNIN-116(*)-18 NNIN-18(*)-18 NNIN-316(*)-18 NNIN-14(*)-18 | NNIN-116(*)-24 NNIN-18(*)-24 NNIN-316(*)-24 NNIN-14(*)-24 |
Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.