Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Standard Size Ceramic Connectors

High Temperature Thermocouple Probes with Quick Disconnect NHX Ceramic Connector

$81.92

Item# CASS-IM30G-300-NHX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $81.92
10-24 $77.82
25-99 $73.73
100-499 $69.63
500-999 $65.54
1000+ $61.44

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Thermocouple Probes with Quick Disconnect NHX Ceramic Connector CASS-IM30G-300-NHX CASS-IM30G-300-NHX
  • NHX Solid Round Pin Male Connector Plug and Tube Clamp included
  • NHX Standard Size Ceramic Connector Rated to 650°C (1200°F )
  • Super OMEGACLAD XL Sheath Probes for Temperatures to 1335 °C ( 2440°F )available for K or N Calibrations
  • Super OMEGACLAD XL Sheath for Low Drift Performance

CASS-IM30G-300-NHX Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Sensor Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
High Temperature Thermocouple Probes with SHX Miniature Size Connector with flat pins:
SICSS-062U-6-SHX

View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
Rated 5 out of 5 by from Just plain reliable Very reliable through the extreme temperature changes I present to the thermal couple
Date published: 2021-11-13
Rated 5 out of 5 by from A Thermocouple that works well and handles abuse Well-made thermocouples, which provide extremely fast and accurate results, compared to our in-house NIST standards. They are rugged and seem to handle daily connection and disconnection, with no problem and no noticeable fatigue damage to the plugs. The only downside to the device is its very long lead time, for what should be a standard size probe.
Date published: 2020-04-07
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_CASS-IM30G-300-NHX, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration