Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Molded Miniature Connectors

Quick Disconnect Thermocouples with Miniature Connectors

$62.95

Item# NMQ316SS-125U-18

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $62.95
10-24 $59.80
25-99 $56.66
100-499 $53.51
500-999 $50.36
1000+ $47.21

In stock

Lead Time (If not in stock): 3 weeks
Quick Disconnect Thermocouples with Miniature Connectors NMQ316SS-125U-18 NMQ316SS-125U-18
  • 6' and 12' Lengths in StocK
  • Sheath Diameters from 0.010' to 0.125'
  • 304SS or 321SS Sheath
  • Grounded, Ungrounded or Exposed Junction

NMQ316SS-125U-18 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available in with diameters as small as 0.25mm(0.010 inches) and as large as to 3.0mm(0.125 inches).



Standard Dimensions - Mini Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model No.
6" Length
Model No.
12" Length
J
Iron-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SICSS-010(*)-6
SICSS-020(*)-6
SICSS-032(*)-6
JMQSS-040(*)-6
JMQSS-062(*)-6
JMQSS-125(*)-6
SICSS-010(*)-12
SICSS-020(*)-12
SICSS-032(*)-12
JMQSS-040(*)-12
JMQSS-062(*)-12
JMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCASS-010(*)-6
SCASS-020(*)-6
SCASS-032(*)-6
KMQSS-040(*)-6
KMQSS-062(*)-6
KMQSS-125(*)-6
SCASS-010(*)-10
SCASS-020(*)-12
SCASS-032(*)-12
KMQSS-040(*)-12
KMQSS-062(*)-12
KMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL
Sheath
Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCAXL-010(*)-6
SCAXL-020(*)-6
SCAXL-032(*)-6
KMQXL-040(*)-6
KMQXL-062(*)-6
KMQXL-125(*)-6
SCAXL-010(*)-10
SCAXL-020(*)-12
SCAXL-032(*)-12
KMQXL-040(*)-12
KMQXL-062(*)-12
KMQXL-125(*)-12
N
OMEGA-P™-OMEGA-N™
Super OMEGACLAD™ XL
Sheath
0.020
0.032
0.040
0.062
0.125
SNNXL-020(*)-6
SNNXL-032(*)-6
NMQXL-040(*)-6
NMQXL-062(*)-6
NMQXL-125(*)-6
SNNXL-020(*)-12
SNNXL-032(*)-12
NMQXL-040(*)-12
NMQXL-062(*)-12
NMQXL-125(*)-12
E
CHROMEGA™-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCXSS-010(*)-6
SCXSS-020(*)-6
SCXSS-032(*)-6
EMQSS-040(*)-6
EMQSS-062(*)-6
EMQSS-125(*)-6
SCXSS-010(*)-12
SCXSS-020(*)-12
SCXSS-032(*)-12
EMQSS-040(*)-12
EMQSS-062(*)-12
EMQSS-125(*)-12
T
Copper-Constantan
304 SS Sheath
0.020
0.032
0.040
0.062
0.125
SCPSS-020(*)-6
SCPSS-032(*)-6
TMQSS-040(*)-6
TMQSS-062(*)-6
TMQSS-125(*)-6
SCPSS-020(*)-12
SCPSS-032(*)-12
TMQSS-040(*)-12
TMQSS-062(*)-12
TMQSS-125(*)-12
N
OMEGALLOY™
Inconel 600 Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SNNIN-010(*)-6
SNNIN-020(*)-6
SNNIN-032(*)-6
NMQIN-040(*)-6
NMQIN-062(*)-6
NMQIN-125(*)-6
SNNIN-010(*)-12
SNNIN-020(*)-12
SNNIN-032(*)-12
NMQIN-040(*)-12
NMQIN-062(*)-12
NMQIN-125(*)-12
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). †Other lengths available, consult Sales Department. To order with Inconel Sheath, Change "SS" in model no. to "IN". No additional charge.

Want to learn more about thermocouples? Read our thermocouple tutorial page!

Learn about selecting the thermocouple junction.

View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
Rated 5 out of 5 by from Great service! We order from Omega on a regular basis. They almost always have the exact part we were looking for and we always receive our orders in a very timely manner in the condition expected. Top notch.
Date published: 2017-07-06
Rated 5 out of 5 by from Timely shipping for a timely needed product Thermocouples that arrive on time, with no abnormalities and never have to be returned.
Date published: 2023-07-19
Rated 5 out of 5 by from Sturdy and Accurate Have used these products over the years and they have always been reliable and sturdy despite the abuse they get.
Date published: 2022-09-12
Rated 5 out of 5 by from Quick Disconnect Thermocouples Much like all of the other OMEGA products I have used over the years these TC's are a GREAT PRODUCT! Your new website is awful!
Date published: 2020-05-13
Rated 3 out of 5 by from Disappointed that the mini connector is separate. My company has been purchasing this Tcouple for decades. The latest batch came with no connectors. Nobody informed us at time of purchase, and we were charge for rush shipping to a customer that was unhappy with the delay.
Date published: 2018-09-16
Rated 5 out of 5 by from Good stuff Works as Intended, fast response time and decent material.
Date published: 2024-04-03
Rated 5 out of 5 by from Quick and easy purchase process The thermocouples I purchased are high quality and a great price. They shipped quickly and on time and I was given a tracking number to easily track my shipment.
Date published: 2023-10-30
Rated 5 out of 5 by from Perfect Data Great thermocouple. When I attached it to the system, it worked perfectly.
Date published: 2023-08-18
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_21
  • loc_en_US, sid_NMQ316SS-125U-18, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA

What is the actual bead diameter of the 1/16" sheath exposed junction probes?

Asked by: dstubbs95
Thank you for your inquiry! Unfortunately, we don't have data on the bead diameter for each probe. However, the length of the exposed junction is approximately 1/4".
Answered by: Application Engineer CK
Date published: 2021-07-19

How do I ensure the accuracy of a KMQSS-062U-12 thermocouple? Is there a standard calibration, and can I access documentation of it?

Asked by: Rick_TO
You can purchase a 3 point NIST traceable calibration report with your probe. Full report will ship with your probe. Please request pricing and lead time quotation from the sales group.
Answered by: NJENG
Date published: 2020-02-10

Hello, I want to access the calibration document of these thermocouples. And their uncertainty if it is possible

Asked by: ham2050
Thank you for your inquiry. That information can only be acquired when requesting a CAL-3 Calibration Certificate. You can do so by using the CONGIFURE NOW button.
Answered by: CB Engineer
Date published: 2021-02-23

I recently purchased 10 KMQSS-125G-6-CL5. These are calibrated thermocouples. Can I get a copy of a typical calibration certificate.

Asked by: PMCJR
Hi PMCJR Thank you for the inquiry. Following link provides details of the CL5 option including points provided. https://www.omega.com/en-us/calibration-temperature-page Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-06-01

What is the tolerance on the diameter of a KMQSS-062U-12?

Asked by: Eric09012021
Thank you for your inquiry. The tolerance of the diameter is ±0.001"
Answered by: Application Engineer CB
Date published: 2022-07-15

What are the pressure limitations of 0.125" 304-SS thermocouple probes?

Asked by: GBrillo
Hi GBrillo Thank you for the inquiry. These do not have a pressure rating. For a pressurized line please consider a thermowell and probe or our "pipe plug" style thermocouple. Pipe plug style ( grounded or ungrounded) have a pressure rating of 2500 psi at ambient temperature. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/sensors/thermocouple-probes/tc-npt/p/TC-K-1-8NPT-G-72 Best regards OMEGA
Answered by: AENorwalk
Date published: 2020-04-02

Does heat conduction along the sheath throw off temperature reading? If part of the sheath is under higher temperature than the tip, would this conduction cause the reading at the tip to be higher than it should be?

Asked by: hyaaq
Thank you for your inquiry. We believe the best assistance would come from speaking to us directly at 888-826-6342 ask for the Temperature Department Mon. – Fri. (HOURS 8:30AM - 5:30PM EST).
Answered by: Application Engineer CB
Date published: 2023-05-25
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_2, bvpage2n
  • co_hasquestionsanswers, tq_15
  • loc_en_US, sid_NMQ316SS-125U-18, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 47ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration