text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Thermocouple Probes with Molded Miniature Connectors

Quick Disconnect Thermocouples with Miniature Connectors

$47.06

Item# NMQXL-IM300E-300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $47.06
10-24 $44.71
25-99 $42.35
100-499 $40.00
500-999 $37.65
1000+ $35.30

In stock

Lead Time (If not in stock): 4 weeks
Quick Disconnect Thermocouples with Miniature Connectors NMQXL-IM300E-300 NMQXL-IM300E-300
  • 6" and 12" Lengths in StocK
  • Sheath Diameters from 0.010" to 0.125"
  • 304SS or 321SS Sheath
  • Grounded, Ungrounded or Exposed Junction
  • Color-Coded SMP Miniature Connector Termination
  • Mating Connector and Cable Clamp Sold Separately
  • Custom Lengths Available
  • Made from Special Limits of Error Material
  • Glass Filled Nylon Connector Body Rated to 220°C (425°F)

NMQXL-IM300E-300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
OMEGA's Quick Disconnect Thermocouples with Miniature Connectors are high quality, economical thermocouple probes. They feature a glass filled nylon connector which is rated for temperatures up to 220°C(425°F). The probes are available in with diameters as small as 0.25mm(0.010 inches) and as large as to 3.0mm(0.125 inches).



Standard Dimensions - Mini Quick Disconnect Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model No.
6" Length
Model No.
12" Length
J
Iron-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SICSS-010(*)-6
SICSS-020(*)-6
SICSS-032(*)-6
JMQSS-040(*)-6
JMQSS-062(*)-6
JMQSS-125(*)-6
SICSS-010(*)-12
SICSS-020(*)-12
SICSS-032(*)-12
JMQSS-040(*)-12
JMQSS-062(*)-12
JMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCASS-010(*)-6
SCASS-020(*)-6
SCASS-032(*)-6
KMQSS-040(*)-6
KMQSS-062(*)-6
KMQSS-125(*)-6
SCASS-010(*)-10
SCASS-020(*)-12
SCASS-032(*)-12
KMQSS-040(*)-12
KMQSS-062(*)-12
KMQSS-125(*)-12
K
CHROMEGA™-ALOMEGA™
Super OMEGACLAD™ XL
Sheath
Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCAXL-010(*)-6
SCAXL-020(*)-6
SCAXL-032(*)-6
KMQXL-040(*)-6
KMQXL-062(*)-6
KMQXL-125(*)-6
SCAXL-010(*)-10
SCAXL-020(*)-12
SCAXL-032(*)-12
KMQXL-040(*)-12
KMQXL-062(*)-12
KMQXL-125(*)-12
N
OMEGA-P™-OMEGA-N™
Super OMEGACLAD™ XL
Sheath
0.020
0.032
0.040
0.062
0.125
SNNXL-020(*)-6
SNNXL-032(*)-6
NMQXL-040(*)-6
NMQXL-062(*)-6
NMQXL-125(*)-6
SNNXL-020(*)-12
SNNXL-032(*)-12
NMQXL-040(*)-12
NMQXL-062(*)-12
NMQXL-125(*)-12
E
CHROMEGA™-Constantan
304 SS Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SCXSS-010(*)-6
SCXSS-020(*)-6
SCXSS-032(*)-6
EMQSS-040(*)-6
EMQSS-062(*)-6
EMQSS-125(*)-6
SCXSS-010(*)-12
SCXSS-020(*)-12
SCXSS-032(*)-12
EMQSS-040(*)-12
EMQSS-062(*)-12
EMQSS-125(*)-12
T
Copper-Constantan
304 SS Sheath
0.020
0.032
0.040
0.062
0.125
SCPSS-020(*)-6
SCPSS-032(*)-6
TMQSS-040(*)-6
TMQSS-062(*)-6
TMQSS-125(*)-6
SCPSS-020(*)-12
SCPSS-032(*)-12
TMQSS-040(*)-12
TMQSS-062(*)-12
TMQSS-125(*)-12
N
OMEGALLOY™
Inconel 600 Sheath
0.010
0.020
0.032
0.040
0.062
0.125
SNNIN-010(*)-6
SNNIN-020(*)-6
SNNIN-032(*)-6
NMQIN-040(*)-6
NMQIN-062(*)-6
NMQIN-125(*)-6
SNNIN-010(*)-12
SNNIN-020(*)-12
SNNIN-032(*)-12
NMQIN-040(*)-12
NMQIN-062(*)-12
NMQIN-125(*)-12
*Specify junction type: E (exposed), G (grounded) or U (ungrounded). †Other lengths available, consult Sales Department. To order with Inconel Sheath, Change "SS" in model no. to "IN". No additional charge.

Want to learn more about thermocouples? Read our thermocouple tutorial page!

Learn about selecting the thermocouple junction.

View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration