text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Thermocouple Probes with Molded Miniature Connectors

Quick Disconnect Thermocouples with Miniature Connectors

Item# TMQIN-IM100E-300

Quick Disconnect Thermocouples with Miniature Connectors TMQIN-IM100E-300 TMQIN-IM100E-300
  • 6" and 12" Lengths in StocK
  • Sheath Diameters from 0.010" to 0.125"
  • 304SS or 321SS Sheath
  • Grounded, Ungrounded or Exposed Junction
  • Color-Coded SMP Miniature Connector Termination
  • Mating Connector and Cable Clamp Sold Separately
  • Custom Lengths Available
  • Made from Special Limits of Error Material
  • Glass Filled Nylon Connector Body Rated to 220°C (425°F)

TMQIN-IM100E-300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Color Code Standard
Additional Feature
Sensor Type
Connector Style


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Please use the QD product configurator to configure a replacement product
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration