Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
The OMEGA ® Quick Disconnect Molded Thermocouple Assemblies are available with sheath diameters of 1 /16 , 1 /8 , 3 /16 and 1 /4 " in standard 12, 18 and 24" nominal lengths. Mating Connector and Clamp sold Seperately! Custom lengths are also available, consult sales for details. Now 6" length readily available! Use the "Part Number Builder" below to select the probe best for your needs.
Standard Dimension - Standard Quick Disconnect Probes
Alloy/ANSI Color Code | Sheath Dia. in. | Model No. 12" Length | Model No. 18" Length | Model No. 24" Length |
J Iron- Constantan Inconel Sheath | 1/16 1/8 3/16 1/4 | JQIN-116(*)-12 JQIN-18(*)-12 JQIN-316(*)-12 JQIN-14(*)-12 | JQIN-116(*)-18 JQIN-18(*)-18 JQIN-316(*)-18 JQIN-14(*)-18 | JQIN-116(*)-24 JQIN-18(*)-24 JQIN-316(*)-24 JQIN-14(*)-24 |
J Iron- Constantan 304 SS Sheath | 1/16 1/8 3/16 1/4 | JQSS-116(*)-12 JQSS-18(*)-12 JQSS-316(*)-12 JQSS-14(*)-12 | JQSS-116(*)-18 JQSS-18(*)-18 JQSS-316(*)-18 JQSS-14(*)-18 | JQSS-116(*)-24 JQSS-18(*)-24 JQSS-316(*)-24 JQSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath | 1/16 1/8 3/16 1/4 | KQIN-116(*)-12 KQIN-18(*)-12 KQIN-316(*)-12 KQIN-14(*)-12 | KQIN-116(*)-18 KQIN-18(*)-18 KQIN-316(*)-18 KQIN-14(*)-18 | KQIN-116(*)-24 KQIN-18(*)-24 KQIN-316(*)-24 KQIN-14(*)-24 |
K CHROMEGA™- ALOMEGA™ 304 SS Sheath | 1/16 1/8 3/16 1/4 | KQSS-116(*)-12 KQSS-18(*)-12 KQSS-316(*)-12 KQSS-14(*)-12 | KQSS-116(*)-18 KQSS-18(*)-18 KQSS-316(*)-18 KQSS-14(*)-18 | KQSS-116(*)-24 KQSS-18(*)-24 KQSS-316(*)-24 KQSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Super OMEGACLAD™ XL Sheath | 1/16 1/8 3/16 1/4 | KQXL-116(*)-12 KQXL-18(*)-12 KQXL-316(*)-12 KQXL-14(*)-12 | KQXL-116(*)-18 KQXL-18(*)-18 KQXL-316(*)-18 KQXL-14(*)-18 | KQXL-116(*)-24 KQXL-18(*)-24 KQXL-316(*)-24 KQXL-14(*)-24 |
N OMEGA-P™-OMEGA-N™ Super OMEGACLAD™ XL Sheath | 1/16 1/8 3/16 1/4 | NQXL-116(*)-12 NQXL-18(*)-12 NQXL-316(*)-12 NQXL-14(*)-12 | NQXL-116(*)-18 NQXL-18(*)-18 NQXL-316(*)-18 NQXL-14(*)-18 | NQXL-116(*)-24 NQXL-18(*)-24 NQXL-316(*)-24 NQXL-14(*)-24 |
E CHROMEGA™- Constantan Inconel Sheath | 1/16 1/8 3/16 1/4 | EQIN-116(*)-12 EQIN-18(*)-12 EQIN-316(*)-12 EQIN-14(*)-12 | EQIN-116(*)-18 EQIN-18(*)-18 EQIN-316(*)-18 EQIN-14(*)-18 | EQIN-116(*)-24 EQIN-18(*)-24 EQIN-316(*)-24 EQIN-14(*)-24 |
E CHROMEGA™- Constantan 304 SS Sheath | 1/16 1/8 3/16 1/4 | EQSS-116(*)-12 EQSS-18(*)-12 EQSS-316(*)-12 EQSS-14(*)-12 | EQSS-116(*)-18 EQSS-18(*)-18 EQSS-316(*)-18 EQSS-14(*)-18 | EQSS-116(*)-24 EQSS-18(*)-24 EQSS-316(*)-24 EQSS-14(*)-24 |
T Copper- Constantan Inconel Sheath | 1/16 1/8 3/16 1/4 | TQIN-116(*)-12 TQIN-18(*)-12 TQIN-316(*)-12 TQIN-14(*)-12 | TQIN-116(*)-18 TQIN-18(*)-18 TQIN-316(*)-18 TQIN-14(*)-18 | TQIN-116(*)-24 TQIN-18(*)-24 TQIN-316(*)-24 TQIN-14(*)-24 |
T Copper- Constantan 304 SS Sheath | 1/16 1/8 3/16 1/4 | TQSS-116(*)-12 TQSS-18(*)-12 TQSS-316(*)-12 TQSS-14(*)-12 | TQSS-116(*)-18 TQSS-18(*)-18 TQSS-316(*)-18 TQSS-14(*)-18 | TQSS-116(*)-24 TQSS-18(*)-24 TQSS-316(*)-24 TQSS-14(*)-24 |
*Specify junction type: G (Grounded), E (Exposed), U (Ungrounded)
Read this article if you need help in selecting the thermocouple junction
View the Thermocouple Accuracy and Color Code charts
Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.