Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Quick Disconnect RTD (PT100) Probes with Standard Size Connector

Item# PR-13-2-1000-1/8-6-E

Quick Disconnect RTD (PT100) Probes with Standard Size Connector PR-13-2-1000-1/8-6-E PR-13-2-1000-1/8-6-E
  • Please refer to PR-13 series configurator to build replacement part

PR-13-2-1000-1/8-6-E Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Process Temperature Range
Nominal Resistance
Sheath Material
Probe Diameter
Probe Length
Connector Style
Sensor Type
Sensor Application
Accuracy


  • Accuracy Class A from -100°C to 450°C (-148 to 842°F); Class B otherwise, per IEC 60751
  • Cold-End Max Temperature Low (L), 100°C (212°F); High (H) and Extreme (E), 250°C (482°F)
  • Dimensions Standard diameters of 1/8”, 3/16”, and 1/4” ; variable lengths
  • Ingress Protection IP67 (with exception of “High” (10H) type)
  • Nominal Resistance Curve Choice of PT100Ω or PT1000Ω
  • Process Temperature Range -200 to 600°C (-328 to 1112°F)
  • Protection head None
  • Wire Length / Terminations Standard 3-Prong Connector

The PR-13 RTD probe assembly has a 3-prong Omega "OTP" standard style connector for easy connection to extension cables, hand-held meters or other instrumentation. Probe diameter is 1/8", 3/16" or 1/4". The measuring portion of the probe can be simply inserted into a container to measure liquid temperature, or fixed into place in a pipe, tank, or vessel using an optional "BRLK" or "SSLK" compression fitting. These probes can be ordered with PT100 or PT1000 resistance element.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
3-Prong Standard Size Round Pin Connector for Thermocouple, RTD and 3-Wire Thermistor
$14.69
180 In Stock
Standard Size Connector Accessories For Ultra-High Temperature Connectors
$1.82
108287 In Stock

More Related Items

en-US
en
Save Configuration