text.skipToContent text.skipToNavigation

RTD Probes with Mounting Threads & Micro-DIN Connectors

RTD Temperature Sensors With Micro-DIN Connectors

$105.00

Item# PR-24-3-100-A-1/2-1/4-4

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $105.00
5-9 $99.75
10-24 $97.65
25-49 $93.45
50-99 $91.35
100+ $89.25

In stock

Lead Time ( If not in Stock): 3 weeks

RTD Temperature Sensors With Micro-DIN Connectors PR-24-3-100-A-1/2-1/4-4 PR-24-3-100-A-1/2-1/4-4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • IP65 Rated
  • 316 Stainless Steel
  • Pt100 and Pt1000 Options Available
  • High Accuracy, with Pt100 Class A, 4-Wire Construction as Standard
  • Maximum Temperature: 250°C (480°F) Process, 125°C (257°F) Connector
  • Minimum Temperature: -30°C (-22°F) Process and Connector
  • Pressure Rating: 150 Bar
  • Any Sheath Length Available - See Note Below “To Order” Table

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Range
Sensor Application
Process Connection Size
Accuracy
Nominal Output
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Termination Connection Type


Product Specs

Omega’s PR-24 Series RTD probes feature industry standard micro-DIN connectors for ease of installation and fast replacement. The IP65 rated connector with an all stainless steel sheath and integral thread construction is ideally suited for use in demanding industrial environments. Standard process threads are G1/4", G1/2", 1/4" NPT and 1/2" NPT other threads are available on request.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

I am going to be using with an i-Series 1/8 DIN Temperature Process and Strain PID Controllers (PN CNI8A44-C24). What RTD type should I select, 392.4 or 385.4?

Asked by: Rocinante
The RTD type you should select is the 385 which is considered the world wide standard. Please contact our Tech Support if you have any further questions. Thanks!
Answered by: Jane
Date published: 2019-05-16
  • y_2021, m_3, d_6, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.14
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_PR-24-3-100-A-1-2-1-4-4, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Extension Wire Chart
$83.50
0 In Stock
Accessories
Copper sealing washer for G 1/4" threads
$1.20
7 In Stock
Copper sealing washer for G1.2" threads
$1.81
2 In Stock

en-US
en
Save Configuration