text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

Dual Element Thermocouple Probes with Miniature Connectors

Dual Element Thermocouple Assemblies with Miniature Size Connector

$97.63

Item# SCASS-125G-36-DUAL

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $97.63
10-24 $92.75
25-99 $87.87
100-499 $82.99
500-999 $78.10
1000+ $73.22

In stock

Lead Time ( If not in Stock): 5 weeks

Dual Element Thermocouple Assemblies with Miniature Size Connector SCASS-125G-36-DUAL SCASS-125G-36-DUAL
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Two Sensor Readings
  • Allows Two Readings
  • Continuous Monitor and Control
  • Built-in Backup
  • 6" Length Standard
  • 0.062 or 0.125" Diameter
  • 304 SS Sheath Standard. Inconel Sheath Available
  • Dual Miniature Connectors - Mating Connectors & cable clamp sold separately

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Sensor Type
Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard


Product Specs

OMEGA™ miniature dual element thermocouple probe assemblies are manufactured using 4-conductor OMEGACLAD™ wire, and feature SMP subminiature connectors for fast hook-up. 304 SS sheaths are standard, with either 0.062" or 0.125" O.D. Junctions are either grounded, ungrounded or exposed. Mating connectors are included. Standard length is 6", with other lengths available..

Thermocouple
Alloy
Sheath Dia.
mm (in.)
Grounded
Junction
Ungrounded
Junction
Exposed
Junction
J
IRON-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SICSS-062G-6-DUAL
SICSS-125G-6-DUAL
SICSS-062U-6-DUAL
SICSS-125U-6-DUAL
SICSS-062E-6 DUAL
SICSS-125E-6-DUAL
K
CHROMEGA™-ALOMEGA™
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCASS-062G-6-DUAL
SCASS-125G-6-DUAL
SCASS-062U-6-DUAL
SCASS-125U-6-DUAL
SCASS-062E-6-DUAL
SCASS-125E-6-DUAL
E
CHROMEGA™-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCXSS-062G-6-DUAL
SCXSS-125G-6-DUAL
SCXSS-062U-6-DUAL
SCXSS-125U-6-DUAL
SCXSS-062E-6-DUAL
SCXSS-125E-6-DUAL
T
COPPER-CONSTANTAN
304 SS Sheath
1.5 (0.062")
3.0 (0.125")
SCPSS-062G-6-DUAL
SCPSS-125G-6-DUAL
SCPSS-062U-6-DUAL
SCPSS-125U-6-DUAL
SCPSS-062E-6-DUAL
SCPSS-125E-6-DUAL

Click here for help in selecting the thermocouple junction.



View the Thermocouple Accuracy and Color Code charts

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration