Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Miniature Ceramic Connectors

High Temperature Thermocouple Probe with Quick Disconnect SHX Ceramic Connector

$225.78

Item# SCASS-010U-120-SHX

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $225.78
10-24 $214.49
25-99 $203.20
100-499 $191.91
500-999 $180.62
1000+ $169.34

In stock

Lead Time (If not in stock): 3 weeks
High Temperature Thermocouple Probe with Quick Disconnect SHX Ceramic Connector SCASS-010U-120-SHX SCASS-010U-120-SHX
  • SHX Mini Size Male Flat Pin Ceramic Connector Plug Rated to 650°C (1200°F)
  • Available in J, K, N,T, and E Thermocuple Types
  • Super OMEGACLAD XL Sheath for Probe Temperatures to 1335°C (2440°F) available for K or N Calibrations
  • Select Super OMEGACLAD XL Sheath for Low Drift Performance

SCASS-010U-120-SHX Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Connector Style
Connector Color Code Standard
Sensor Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Probes with Flat Pin Male Miniature Size Connectors
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
Grounded Junction
Model Number
Ungrounded Junction
Model Number
Exposed Junction
J
Iron-
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
SICSS-010G-6-SHX
SICSS-020G-6-SHX
SICSS-032G-6-SHX
SICSS-040G-6-SHX
SICSS-062G-6-SHX
SICSS-125G-6-SHX
SICSS-010U-6-SHX
SICSS-020U-6-SHX
SICSS-032U-6-SHX
SICSS-040U-6-SHX
SICSS-062U-6-SHX
SICSS-125U-6-SHX
SICSS-010E-6-SHX
SICSS-020E-6-SHX
SICSS-032E-6-SHX
SICSS-040E-6-SHX
SICSS-062E-6-SHX
SICSS-125E-6-SHX
K
CHROMEGA™
ALOMEGA™
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
SCASS-010G-6-SHX
SCASS-020G-6-SHX
SCASS-032G-6-SHX
SCASS-040G-6-SHX
SCASS-062G-6-SHX
SCASS-125G-6-SHX
SCASS-010U-6-SHX
SCASS-020U-6-SHX
SCASS-032U-6-SHX
SCASS-040U-6-SHX
SCASS-062U-6-SHX
SCASS-125U-6-SHX
SCASS-010E-6-SHX
SCASS-020E-6-SHX
SCASS-032E-6-SHX
SCASS-040E-6-SHX
SCASS-062E-6-SHX
SCASS-125E-6-SHX
E
CHROMEGA™
Constantan
304 SS
Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
SCXSS-010G-6-SHX
SCXSS-020G-6-SHX
SCXSS-032G-6-SHX
SCXSS-040G-6-SHX
SCXSS-062G-6-SHX
SCXSS-125G-6-SHX
SCXSS-010U-6-SHX
SCXSS-020U-6-SHX
SCXSS-032U-6-SHX
SCXSS-040U-6-SHX
SCXSS-062U-6-SHX
SCXSS-125U-6-SHX
SCXSS-010E-6-SHX
SCXSS-020E-6-SHX
SCXSS-032E-6-SHX
SCXSS-040E-6-SHX
SCXSS-062E-6-SHX
SCXSS-125E-6-SHX
T
Copper-
Constantan
304 SS
Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
SCPSS-020G-6-SHX
SCPSS-032G-6-SHX
SCPSS-040G-6-SHX
SCPSS-062G-6-SHX
SCPSS-125G-6-SHX
SCPSS-020U-6-SHX
SCPSS-032U-6-SHX
SCPSS-040U-6-SHX
SCPSS-062U-6-SHX
SCPSS-125U-6-SHX
SCPSS-020E-6-SHX
SCPSS-032E-6-SHX
SCPSS-040E-6-SHX
SCPSS-062E-6-SHX
SCPSS-125E-6-SHX


Learn more about how to select a thermocouple.

Probes with High Temp Standard Size Connector Round Solid pins ICSS-116U-12-NHX 
Probes with standard temperature connectors (*)MQSS series

View the Thermocouple Accuracy and Color Code charts

Probes up to 48 inches in length are shipped "straight." Probes over 48 inches are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Additional shipping fees from carrier may also apply for non-standard length packaging.

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Do you have time constant information for the following probes? Heated in hot, flowing gases. SCASS-010G, SCASS-010U, SCASS-010E

Asked by: MatthewUSFS
For all of these 0.010" thermocouples, the response time in 'air' is 300 milliseconds. Thank you.
Answered by: dfrisby823
Date published: 2020-04-03

mating connectors for SHX

Asked by: Melh
Thank you for your inquiry Melh. The part number for the mating connectors for SHX thermocouple probes is SHX-(*)-F. Please insert the thermocouple type in place of * in the part number
Answered by: Application Engineer SP
Date published: 2022-10-18
  • y_2024, m_4, d_16, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_SCASS-010U-120-SHX, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration