text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Bayonet Style Thermocouple Probes

Bayonet Style Thermocouples with Stainless Steel Cable

$82.51

Item# BT-000-J-2-1/4-168-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $82.51
10-24 $78.38
25-99 $74.26
100-499 $70.13
500-999 $66.01
1000+ $61.88

In stock

Lead Time (If not in stock): 14 weeks
Bayonet Style Thermocouples with Stainless Steel Cable BT-000-J-2-1/4-168-2 BT-000-J-2-1/4-168-2
  • Service Temperature to 480°C (900°F) Except for Type T Thermocouple
  • A Wide Variety of Immersion Lengths, Styles and Mounting Arrangements Are Available
  • Standard Configurations for Fast Delivery
  • 304 Stainless Steel Construction
  • Flexible 7 mm (0.275") Stainless Steel Cable [1.5 m (60") Standard] Hollow Tube Design
  • Glass Braid Insulated 20 Gage Solid Thermocouple Wire
  • Stranded Wire Available as Option

BT-000-J-2-1/4-168-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Junction Type
Probe Diameter
Probe Length
Wire Length
Termination Connection Type
Additional Feature 1
Application of Sensor
Type of Sensor
Process Connection
Sheath Housing Material
Insulation
Wire Gauge
Additional Feature 2


  • Measurement Units °C
  • Measurement Type High Temperature

Low cost extruder type bayonet probes are available off-the-shelf in J, K, T, or E Type Thermocouple in both straight thru and right angle tip configurations. Can be utilized with the optional BTC Pipe Clamp Adapters for pipe mounting. 


 
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration