Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temperature Bayonet Style Thermocouple Probes

Solid Probe Bayonet Style with Stainless Steel Cable

$67.18

Item# BTH-000-J-3 1/2-60-2

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $67.18
10-24 $63.82
25-99 $60.46
100-499 $57.10
500-999 $53.74
1000+ $50.39

In stock

Lead Time (If not in stock): 3 weeks
Solid Probe Bayonet Style with Stainless Steel Cable BTH-000-J-3 1/2-60-2 BTH-000-J-3 1/2-60-2
  • High-Temperature Design
  • Wide Variety of Immersion Lengths, Styles and Mounting Arrangements Available
  • Fast Delivery on Standard Configurations
  • 304 SS Sheath, Solid 4.7 mm (3.16') Diameter Probe

BTH-000-J-3 1/2-60-2 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Sheath Material
Cable Insulation


  • Measurement Units °C
  • Measurement Type Plastic Processing
OMEGA’s rugged Spring-Loaded Bayonet Style Thermocouples are ideally suited for measuring plastic processing machinery temperatures at the crosshead, die, and barrel. With OMEGA’s pipe clamp adapter, the Bayonet type can be used to measure pipewall and bearing temperatures. This style provides a quick means to connect and disconnect te sensor. The maximum length for armored cable is 40 feet (5 feet is standard). Dual elements are available. The standard termination is Style 1 or Style 2. Style 3 is available upon special request. Probes with 45°bends are also available. Consult Sales Department for availability.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from These are very robust thermocouples. For the cost you can not go wrong with this product.
Date published: 2016-06-20
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_BTH-000-J-3-1-2-60-2, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Please give me the accuracy of Item# BTH-000-K-4-60-2

Asked by: Hung
Thank you for your inquiry Hung. The accuracy of the BTH-000-K-4-60-2 which is made with SLE wire is 1.1 C or 0.4% which ever value is greater.
Answered by: Application Engineer MC
Date published: 2022-03-29
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_BTH-000-J-3-1-2-60-2, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Bayonet Style Thermocouples with Stainless Steel Cable
$21.39
0 In Stock
Bayonet Style Thermocouples with Stainless Steel Cable
$20.27
11 In Stock
Most Popular Accessories
Pipe Clamp Adapter for 1 5/16 to 2 1/4" Pipe
$19.20
33 In Stock
Pipe Clamp Adapter for 7/8 to 1 1/2" Pipe
$19.20
0 In Stock
Pipe Clamp Adapter for 2 1/4 to 3 5/16" Pipe
$21.39
0 In Stock
Pipe Clamp Adapter for 3 5/16 to 4 1/4" Pipe
$20.27
3 In Stock
en-US
en
Save Configuration