text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Extruder Thermocouple Probes with Compression Fittings

Thermocouples for Extruders - Compression Style with Stainless Steel Cable

$49.01

Item# CF-000-J-6-48-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $49.01
10-24 $46.56
25-99 $44.11
100-499 $41.66
500-999 $39.21
1000+ $36.76

In stock

Lead Time (If not in stock): 14 weeks
Thermocouples for Extruders - Compression Style with Stainless Steel Cable CF-000-J-6-48-1 CF-000-J-6-48-1
  • 3/16" Diameter Probe with Pressure Sealing 1/8" NPT Compression Fitting
  • Service Temperature to 480 °C (900°F) Except for Type T Thermocouple Stainless
  • A Wide Variety of Immersion Lengths, Styles and Mounting Arrangements Are Available
  • Flexible 0.275" Stainless Steel Cable (60" Standard)
  • Standard Configurations for Fast Delivery

CF-000-J-6-48-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Cable Insulation


  • Measurement Units °C
  • Measurement Type High Temperature
OMEGA’s rugged Compression Fitting Thermocouples are ideally suited for measuring plastic processing machinery temperatures at the crosshead, die, and barrel. It is ideal. The maximum length for armored cable is 40 feet (5 feet is standard). Dual elements are available. The standard termination is Style 1 or Style 2. Style 3 is available upon special request. Probes with 45°bends are also available. Consult Sales Department for availability.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

What is the pressure rating of these probes?

Asked by: glane
Omega does not put a pressure rating on these probes and on most probes for that matter. The probe wall thickness is 0.025" and customers have done their own pressure estimates using this information.
Answered by: Applications Engineer AB
Date published: 2022-06-29
  • y_2022, m_8, d_9, h_20CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.32
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CF-000-J-6-48-1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration