Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Fine Diameter Thermocouple Probes with Lead Wire

Type K 310SS TJ probe. 0.50mmØ x 300mm long. ANSI. Grounded
  • RoHS Icon

$44.04

Item# TJM-CA310-M050G-300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $44.04
10-24 $41.84
25-49 $40.96
50-99 $39.20
100-199 $38.31
200+ $37.43

In stock

Lead Time (If not in stock): 12 weeks
Type K 310SS TJ probe. 0.50mmØ x 300mm long. ANSI. Grounded TJM-CA310-M050G-300 TJM-CA310-M050G-300
  • Fast Response Time
  • Stainless Steel Sheath
  • Made from Special Limits of Error Material
  • 1 m (40') PFA Insulated, 24 AWG Stranded Lead Wire

TJM-CA310-M050G-300 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Min
Process Temperature Max
Process Temperature Range
Accuracy
Sheath Material
Junction Type
Probe Diameter
Probe Length
Color Code Standard
Category
Sensor Type
Thermocouple Type
Process Temperature Unit
Sensor Application
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


Fine diameter transition joint thermocouple probes have the sheath crimped to a stainless steel barrel which is sealed with epoxy and has a PFA insulated lead wire. Thermocouple junctions are available as grounded, for fastest response time and lower cost; or insulated, for electrical isolation of the thermocouple from the sheath. 


Sensor Temperature Range:
0.25 mm Diameter probes:
-40 to + 260°C (-40 to 500°F)
0.50 mm and 0.75 mm Diameter probes: -100 to + 750°C (-148 to 1382°F)
1.0 mm Diameter probes: -100 to + 1100°C (-148 to 2010°F)
Sheath material:
0.25mm and 0.75 mm Diameter probes:
316 stainless steel
0.50 mm and 1.0 mm Diameter probes: 310 stainless steel
Transition joint: 6.4 mm (¼") diameter x 32 mm (1 ¼") long pot seal. Max. Temp. 200°C (390°F)
Lead Wire: 1 m (40") of PFA insulated 7/0.2 mm (24 AWG) with stripped ends. Max. Temp. 250°C (480°F)
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this come with the K type attached? The picture only offers a view of the wire. Also is the wire flexible?

Asked by: Stephanie
The TJM-CA310-IM100U-150 has a 150mm long 1 mm diameter probe made from 310SS. The wire coming off is 1 meter in length and PFA insulated and is flexible.
Answered by: ApplicationsEngineerANB
Date published: 2023-07-05

does this probe - and others like it (sous vide probles) - measure the temp only at the tip or along the entire length of the probe?

Asked by: lh64
Thank you for your inquiry. This probe measures the temperature only at the tip. FYI the immersion depth is 10 times the diameter of the probe.
Answered by: Application Engineer SP
Date published: 2023-03-02

What is the response time of this thermocouple?

Asked by: ETLMD
Thank you for your inquiry ETLMD. The “Time Constant” or “Response Time” is defined as the time required to reach 63.2% of an instantaneous temperature change. Grounded thermocouples have a faster response than the ungrounded thermocouples. For more information, please review this link: https://www.omega.com/en-us/resources/thermocouples-response-time
Answered by: Application Engineer SP
Date published: 2022-06-23
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_TJM-CA310-M050G-300, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration