text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Hermetically Sealed Thermistor Sensors

Hermetically Sealed Flexible Thermistor Sensors PFA Jacketed

$85.89

Item# HSTH-44033-80

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $85.89
10-24 $81.60
25-99 $77.30
100-499 $73.01
500-999 $68.71
1000+ $64.42

In stock

Lead Time (If not in stock): 3 weeks
Hermetically Sealed Flexible Thermistor Sensors PFA Jacketed HSTH-44033-80 HSTH-44033-80
  • Available in 3 Standard Resistance Values: 2252 Ohms, 5000 Ohms or 10,000 Ohms at 25°C.
  • Interchangeability: ±0.1°C Between 0 and 70°C.
  • Temperature Range -80 to 150°C (-110 to 302°F)
  • Available in Standard Lengths of 40, 80 and 120 Inches (1, 2 and 3 Meters).
  • PFA Jacketed Design is Highly Resistant to Chemicals and Oils
  • Easily Sterilized for Food Applications
  • Response Time = 3.75 Seconds Max in Water Flowing at 3 Feet per Second (63%)

HSTH-44033-80 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Cable Length
Termination Connection Type
Additional Feature
Category
Sensor Type


The HSTH Series Flexible Thermistor Sensors are hermetically sealed at the sensor tip to provide continuous protection from corrosive environments. This unique Thermistor temperature probe design provides a small, flexible, and electrically isolated Thermistor element, suited to a variety of applications. The HSTH Series is available in three resistance values: 2252Ω, 5000Ω and 10000Ω.

If you need higher operating temperatures, see our RTD Version or Thermocouple Version which may be a better fit for your application.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration