Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Hollow Tube Style Thermocouple Probes

Hollow Tube Thermocouple Probe

$51.11

Item# HTTC36-E-14G-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $51.11
10-24 $48.55
25-99 $46.00
100-499 $43.44
500-999 $40.89
1000+ $38.33

In stock

Lead Time (If not in stock): 4 weeks
Hollow Tube Thermocouple Probe HTTC36-E-14G-6 HTTC36-E-14G-6
  • 1m (40') PFA Insulated Lead Wire Epoxy Potted into a Stainless Steel Sheath
  • Probe Rated up to 450°F
  • Probe Diameters of 1 /16 ', 1 /8 ', 3 /16 ' and 1 /4 '
  • J, K, T, E, N Calibrations

HTTC36-E-14G-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material


  • Measurement Units °C
  • Measurement Type Liquid Measurement
This alternative to our TJ style probe offers a more compact size and an economical price. It is designed to meet the requirements of limited space applications, without the metal transition fitting or strain relief spring.
loading all models
loading all reviews
Rated 5 out of 5 by from MY 6" THERMOCOUPLES The performance of the thermocouples is very acceptable!!! Thanks OMEGA...
Date published: 2015-12-06
Rated 5 out of 5 by from The thermocouple probe I have been waiting for Great quality probe. Was packaged well and arrived quickly.
Date published: 2024-01-08
Rated 4 out of 5 by from Thermocouple review omega Great design and product for the money none none no
Date published: 2022-09-17
Rated 4 out of 5 by from It works Used for regulating pallet temperture for verification purpose
Date published: 2022-09-08
Rated 5 out of 5 by from Type K meets specifications This probe works as advertised and is well within the conformance specifications for a Type K thermocouple. Don’t bother with the cheap knockoffs. Those devices are inaccurate. This is the real deal.
Date published: 2020-11-08
Rated 5 out of 5 by from Otter-man Rating I bought these a few years back for use in an oven, one for the lower area and one for the upper, as additional temperature monitoring. The work really well.
Date published: 2020-08-10
Rated 5 out of 5 by from High quality! Product appears to be well made and made of high-quality. Also it is accurate .
Date published: 2018-12-28
Rated 5 out of 5 by from Thermocouples Type T I bought three units a month ago, which works very well since their installation.
Date published: 2016-09-05
  • y_2024, m_3, d_28, h_10
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_HTTC36-E-14G-6, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
loading all QA

Will this work connected directly to an RCA cable and connected to a Quanser board for use with Matlab Simulink?

Asked by: UMD Student
I'm not an expert but I know enough to say it depends on you definition of "work". If you require highly accurate measurement, then no. If you need "close enough", then yes. A T/C is a junction of dissimilar metals. At that junction a voltage (mV) is generated which relatively linear to temperature change, this makes it easy to convert to temp. So, each connection that is made in the sensing circuit of dissimilar metals creates a thermocouple (ie- RCA jack; Sn, Ni or Au plated brass to Chromel + & Alumel - of a K type thermocouple). The ambient temperature where these connection are made will effect the overall mV value generated in the circuit. -good luck
Answered by: ElectricBill
Date published: 2020-12-07
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_HTTC36-E-14G-6, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration