Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

High Temp Low Drift Thermocouple Probes with Lead Wire

Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable

Item# KMTXL-032G-9

Super OMEGACLAD™ XL Thermocouple Probes with Mini Transition - Super Accurate, Super Stable KMTXL-032G-9 KMTXL-032G-9
  • Very Low Drift at High Temperatures
  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F) (2435°F) Short Duration Capability 1.5 mm and Larger Diameters
  • 1150°C (2100°F) Continuous Use

KMTXL-032G-9 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Junction Type
Probe Diameter
Probe Length
Termination Connection Type
Application of Sensor
Type of Sensor
Process Connection
Process Connection Size
Sheath Housing Material
Insulation


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature


New Super OMEGACLAD™ XL sheathed mineral-insulated thermocouple wire, designated “XL” for ordering, can be used at ultra-high temperatures for prolonged periods with very little drift of the base metal thermocouple. The sheath material uses Nickel-Chrome based Super OMEGACLAD™ XL sheathing, which provides excellent oxidation resistance. The sheath can withstand exposure to combustion gases or air at temperatures up to 1335°C (2435°F). Superior resistance to oxidation attack results from a tenacious and protective high-temperature film that does not affect the stability of the thermocouple alloys. This film permits the sensor to be used at ultra-high temperatures for prolonged periods with improved accuracy over other available sheath materials. Super OMEGACLAD™ XL sheathing also provides excellent resistance to corrosion in high temperature chlorine-contaminated oxidizing environments and ammonia/nitride-rich environments at temperatures above 980°C (1800°F), the temperature at which the protective film forms.

See the Related Links section at the bottom of this page for addtional models.


Standard Dimension - Miniature Transition Junction Probes
Alloy/ANSI
Color Code
Sheath Dia.
inches
Model Number
ANSI Color Code
K
CHROMEGA™-ALOMEGA™
XL Sheath
0.010"
0.020"
0.032"
0.040"
0.062"
0.125"
KMTXL-010[*]-[**]
KMTXL-020[*]-[**]
KMTXL-032[*]-[**]
KMTXL-040[*]-[**]
KMTXL-062[*]-[**]
KMTXL-125[*]-[**]
N
OMEGA-P™-OMEGA-N™
XL Sheath
0.020"
0.032"
0.040"
0.062"
0.125"
NMTXL-020[*]-[**]
NMTXL-032[*]-[**]
NMTXL-040[*]-[**]
NMTXL-062[*]-[**]
NMTXL-125[*]-[**]
[*]Specify junction type: G (Grounded), E (Exposed), or U (Ungrounded).
[**]Specify Length in inches: 6, 12 ,18, or 24



Read this article if you need help in selecting the thermocouple junction


View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

If I buy a "High Temp Low Drift Thermocouple Probes with Lead Wire", would Universal connector and clamp will be also included?

Asked by: CAhn
You will get the probe with lead wire and stripped ends as no connector is included and would need to be ordered separately.
Answered by: Applications Engineer AB
Date published: 2022-03-09

It only mentions the maximum temperature. What is the lowest temperature it can measure? Can it measure -40 C? Thanks.

Asked by: MarcA
This probe can measure down to cryogenic (down to -196 deg C), so will be fine at -40 deg C. Please note that the Accuracy Specs only apply to 0 deg C and above, in accordance to ANSI standards for Special Limits of Error thermocouples.
Answered by: dennis882
Date published: 2019-08-14
  • y_2024, m_4, d_20, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_KMTXL-032G-9, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration