text.skipToContent text.skipToNavigation

Contact us toll-free 1-888-826-6342.

General Purpose RTD (PT100) Probe with Metal Strain Relief

Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes

$136.34

Item# PR-11-2-100-1/16-24-E

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $136.34
10-24 $129.52
25-99 $122.71
100-499 $115.89
500-999 $109.07
1000+ $102.26

In stock

Lead Time ( If not in Stock): 8 weeks

Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes PR-11-2-100-1/16-24-E PR-11-2-100-1/16-24-E
Fine Diameter 1/16" and 1.5mm RTD (PT100) Probes is rated 4.5 out of 5 by 4.
  • y_2021, m_6, d_20, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.17
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_PR-11-2-100-1-16-24-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • General Purpose PT-100 RTD Sensor, 100 Ohms at 0C.
  • Accuracy is IEC/DIN Class A (±0.15°C at 0°C)
  • Temperature Range -200 to 600°C
  • Temperature Coefficient : 0.00385 Ohm/Ohm/C Nominal
  • Available in 1/4", 3/16", 1/8" Diameters
  • Standard Lengths are 6", 9", 12", 18" and 24" to Fit Most Applications
  • Provided with a Minimum of 36" of 3 Conductor, #26AWG Stranded, Nickel Plated Copper, PFA Insulated and Jacketed Cable
  • Most Configurations Available "Off-Shelf"

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Category
Process Temperature Unit
Process Temperature Min
Process Temperature Max
Process Temperature Range
Sensor Application
Accuracy
Nominal Resistance
Number of Wires
Sheath Material
Probe Diameter
Probe Length
Cable Insulation
Wire Gauge
Cable Length
Termination Connection Type


Product Specs

A general purpose RTD probe with transition style junction. Comes with 36' PFA coated lead wires. Standard probe lengths are 6, 12, 18, 24 inch. Standard diameters are 1/16, 1/8, 3/16, 1/4 inch. Stripped end termination is standard.
For additional lead length over 36', add $2.25 per foot (Style 2 and 3) and $1.40 per foot (Style 1).
Non-standard probe lengths are available, consult Sales Department. PFA coating and dual sensor probes are also available on request.

Examples of pricing for popular models is referenced in the 'To Order' box. Use the 'Part Number Builder' below to get pricing for all available models.

Rated 3 out of 5 by from Good, but fragile The first one i bought became intermittent after a couple weeks of use. It has a couple of shallow clamp marks from the pass thru fitting and a slight bend to it, but it seems that was enough to do it in. Bought another and was particularly careful with it, finished testing, still good. Accurate and responsive, but fragile.
Date published: 2017-06-05
Rated 5 out of 5 by from Great Probe Probe is working great if not bumped against hard object, or terminals soldering is bad to inside the connector. I am not letting anybody else to use that probe to avoid unnecessary breakage and replacement. It is so delicate. Some of them are working great for a long time. Some do not stand to the next calibration date.
Date published: 2020-09-04
Rated 5 out of 5 by from Great Quality We have used these for years. They work well and are quite durable.
Date published: 2018-09-25
Rated 5 out of 5 by from Good product I bought one and it´s very well, the delivery was very quick and the product was perfect.
Date published: 2018-03-04
  • y_2021, m_6, d_20, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.17
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_4
  • loc_en_US, sid_PR-11-2-100-1-16-24-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 8ms
  • REVIEWS, PRODUCT

I purchased 5 of RTDs PR-11-2-100-1/8-6-E. The temperature readings were 5-9 degC out when connected to CS8DPT controller. Are these RTD need to be calibrated separately? what are Calibration options? calibration frequency?

Asked by: nghige
Thank you for your inquiry. Please contact our Temperature Department or email your questions to temp@omega.com
Answered by: Application Engineer JB
Date published: 2020-12-02

I configured an RTD and this is the part number the configurator gave me PR-11-2-100-1-8-4-E-SB-120. What does the -SB mean?

Asked by: markgold
This means the Steel Braid additional feature. Please feel free to contact our Tech Support any time if you have any further questions. Thank you!
Answered by: Jane
Date published: 2020-09-14
  • y_2021, m_6, d_20, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.17
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PR-11-2-100-1-16-24-E, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 34ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration