- Home
- Temperature Measurement
- Temperature Probes
- Probes with Lead Wires
- RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications
Item# PRTF-11-2-100-1/4-18-E
Item# --
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications PRTF-11-2-100-1/4-18-E PRTF-11-2-100-1/4-18-E
RTD Probes with Transition Fittings, Strain Relief Springs and PFA Insulated and Jacketed Cables for Industrial Applications is rated
3.0 out of
5 by
1.
- y_2021, m_4, d_5, h_17
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.14
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_1
- loc_en_US, sid_PRTF-11-2-100-1-4-18-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getAggregateRating, 1ms
- REVIEWS, PRODUCT
Product Specs
These RTD Probes are similar to our PRTF-10 immersion sensors except for the addition of a transition and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin film elements, these sensors provide a lower cost option to our 'PR' line of RTD sensors and can be used in a wide variety of applications.
For this product with a fiberglass insulated and jacketed cable click this link.
For this product with a stainless steel braided fiberglass insulated cable click this link.
For this product with a fiberglass insulated cable and square locked hose click this link.
Rated 3 out of
5
by
Technician from
Have to monitor quality of sensor location in RTD
If you have a stringent need for the platinum sensor to be located within one half inch of the tip, this may not be the RTD's for you. After testing many of the RTD's we get from OMEGA, it was clear that the sensors were not located in the tip of the RTD. Since we need this to be a strict criteria for our process, we have developed a way to test where the sensors are located within the sheath. Although they did replace the faulty sensors, it is the inconsistency of quality that has driven our need to find a better product elsewhere. If you need them for general purpose and do not need the sensor in the tip, these are great sensors that last a long time under harsh conditions.
Date published: 2020-09-04
- y_2021, m_4, d_5, h_17
- bvseo_bulk, prod_bvrr, vn_bulk_3.0.14
- cp_1, bvpage1
- co_hasreviews, tv_0, tr_1
- loc_en_US, sid_PRTF-11-2-100-1-4-18-E, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
- clientName_omega
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getReviews, 1ms
- REVIEWS, PRODUCT
- bvseo_sdk, java_sdk, bvseo-4.0.0
- LOCAL, getContent, 0ms
- QUESTIONS, PRODUCT
- bvseo-msg: The resource to the URL or file is currently unavailable.;
Most Popular Accessories
Request an RoHS Status