text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables

Item# PRTF-11-3-100-1/8-18-E-SB72

RTD Probes with Transitions, Strain Relief Springs and Fiberglass Insulated & Jacketed Stainless Steel Braided Cables PRTF-11-3-100-1/8-18-E-SB72 PRTF-11-3-100-1/8-18-E-SB72
  • Please refer to PR-10-SB series configurator to build replacement part


These RTD Probes are similar to our PRTF-10 sensors except for the addition of a transition fitting and strain relief spring. Manufactured with 100 ohm Class B DIN platinum thin film elements, these sensors provide a lower cost option to our 'PR' line of RTD sensors and can be used in a wide variety of applications. The use of fiberglass insulated and jacketed cable increases the maximum temperature rating of this sensor to 500C, and the addition of a stainless steel overbraid provides improved abrasion resistance to the extension cable.

This product is also available with a PFA insulated and jacketed cable, fiberglass insulated and jacketed cable, or a fiberglass insulated cable and square locked hose.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Most Popular Accessories
Miniature 3-Pin Connector
$4.54
0 In Stock
Handheld, Dual Input, Pt3926, Pt3916 and Pt385 RTD Thermometer, Min/Max/Avg, Rel, Hold functions, Accuracy: ± 0.05%
$142.86
28 In Stock
1/8 DIN ON-Off Temperature or Process Controller
$346.68
0 In Stock

en-US
en
Save Configuration