Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Most Thermocouple Probe Styles, Handle, Molded Junction, Quick Disconnect, Heavy Duty, and Well KHSUP, KTSUP, KQSUP, TJ36CASUP, NB1-CASUP

$70.55

Item# KQSUP-116U-12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $70.55
10-24 $67.02
25-99 $63.50
100-499 $59.97
500-999 $56.44
1000+ $52.91

In stock

Lead Time (If not in stock): 3 weeks
Most Thermocouple Probe Styles, Handle, Molded Junction, Quick Disconnect, Heavy Duty, and Well KHSUP, KTSUP, KQSUP, TJ36CASUP, NB1-CASUP KQSUP-116U-12 KQSUP-116U-12
  • Type 'K'
  • Standard and Miniature Size Quick-Disconnect Probes
  • Standard and Miniature Size Molded Transition Junction Style Probes
  • Custom Tip Probes with Quick Connect & Integral Handle Styles

KQSUP-116U-12 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Size
Junction Type
Probe Diameter
Probe Length
Additional Feature 1
Type of Sensor
Process Connection
Sheath Housing Material
Insulation
Termination Connection Type
Additional Feature 2
Application of Sensor


  • Measurement Units °C
  • Measurement Type Temperature
OMEGA is pleased to introduce the next generation of Super OMEGAClad® probes. This next generation provides even better price and perfomance. Please see the Related Links area at the bottom of this page for details on these new models.

1205°C (2220°F) Maximum Tip Temperature. Low Thermal Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance. Excellent Oxidation, Carburization and Chlorination Resistance. Made with Special Limits of Error Material.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration