Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with SS Tips for Plastic Extruders

Thermocouple Probes for Plastic Extruders - Stainless Steel Tips

$99.32

Item# SERP-E-1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $99.32
10-24 $94.35
25-99 $89.39
100-499 $84.42
500-999 $79.46
1000+ $74.49

In stock

Lead Time (If not in stock): 3 weeks
Thermocouple Probes for Plastic Extruders - Stainless Steel Tips SERP-E-1 SERP-E-1
  • Service Temperatures to 900°F
  • Single or Dual Element Probes with Quick-Disconnect Termination
  • Rigid Plug or Flexible Extension Models
  • 316 Stainless Steel Tips

SERP-E-1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Sheath Material
Probe Diameter


  • Measurement Units °C
  • Measurement Type Plastic Processing
OMEGA’s Heavy Duty, Plastic Processing Thermocouples mount directly in extruder heads or die adapters of injection molding machines with sensor tip projected directly into the plastic melt.

Immersion lengths, styles and mounting arrangements are available in a wide range of possible configurations. All thermocouples are constructed of Type 316 Stainless Steel.

Please review Spec Sheet for all available versions

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Maintenance Superintendent accuracy combined with flexibility, excellent product
Date published: 2021-03-18
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_SERP-E-1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration