text.skipToContent text.skipToNavigation

Call us at 1-888-826-6342

Call us at 1-888-826-6342

Thermocouple Probes with Hastelloy Tip for Plastic Extruders

Thermocouple Probes with Hastelloy Tips for PFA Extruders

$189.08

Item# TEX-SEFE-E-1/2-6

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $189.08
10-24 $179.63
25-99 $170.17
100-499 $160.72
500-999 $151.26
1000+ $141.81

In stock

Lead Time (If not in stock): 14 weeks
Thermocouple Probes with Hastelloy Tips for PFA Extruders TEX-SEFE-E-1/2-6 TEX-SEFE-E-1/2-6
  • Hastelloy C-276 Tips Withstand High Temperatures and Pressures of PFA Extruders
  • Single or Dual Elements
  • J, K, T, or E Calibrations
  • Rigid or Flexible Connectors
  • Tip “A” Lengths: Flush, 6, 13, 19 or 25 mm (0.25, 0.5, 0.75 or 1.0")
  • Barrel “B” Lengths: 75 or 150 mm (3 or 6")
  • 1/2"-20 NF Barrel Threads
  • 220°C (425°F) Max, Temperature for Connector
  • 510°C (950°F) Max, Service Temperature for Probes only

TEX-SEFE-E-1/2-6 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Junction Type
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Process Connection Size
Sheath Material
Probe Diameter


  • Measurement Units °C
  • Measurement Type Plastic Processing
The TEX family of probes feature Hastelloy C-276 tips capable of withstanding the high temperatures and pressures of PFA extruders. Probes are available with single and dual element design. Thermocouple calibrations J, K, T and E are supported. Four styles of probes are offered. These include:

  • TEX-SERP Single Element, Rigid Plug
  • TEX-TERP Dual Element, Rigid Plug
  • TEX-SEFE Single Element, Flexible Extension
  • TEX-TEFE Dual Element, Flexible Extension

    A variety of tip lengths and barrel lengths can be specified when ordering. Consult sales for custom barrel configuration.

    View the Thermocouple Accuracy and Color Code charts
  • loading all models
    loading all reviews
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getReviews, 4ms
    • REVIEWS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    loading all QA
    • bvseo_sdk, java_sdk, bvseo-4.0.0
    • CLOUD, getContent, 19ms
    • QUESTIONS, PRODUCT
    • bvseo-msg: The resource to the URL or file is currently unavailable.;
    en-US
    en
    Save Configuration