Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with BX Armor Cable & Standard Connector

Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector

$83.05

Item# TJ36-ICSS-116G-18-BX-OSTW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $83.05
10-24 $78.90
25-99 $74.75
100-499 $70.59
500-999 $66.44
1000+ $62.29

In stock

Lead Time (If not in stock): 3 weeks
Rugged Transition Joint Probe Rigid BX Armor Cable over Lead Wire with Std Size Male Connector TJ36-ICSS-116G-18-BX-OSTW-M TJ36-ICSS-116G-18-BX-OSTW-M
  • Rigid Stainless Steel BX Armor Cable Offers pierce and Splash Protection from Tools, Solder, Molten Plastics, etc.
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulated Cable for Long-Lasting, Low-Drift Performance in Harsh Conditions
  • 1 m (40') Lead Length Standard
  • 304 SS and Inconel Sheaths: Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL

TJ36-ICSS-116G-18-BX-OSTW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Termination Connection Type
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge
Cable Length
Color Code Standard


  • Measurement Units °C
  • Measurement Type Temperature
Matching Super OMEGACLAD™ XL mineral insulated thermocouple cable with our rugged transition joint probes and BX armored cable makes a combination that's hard to beat! Perfect for quick readings at higher temperatures or monitoring elevated temperatures for extended periods of time.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
CHROMEGA™-
ALOMEGA™
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-BX-OSTW-M
TJ36-CASS-18(*)-(**)-BX-OSTW-M
TJ36-CASS-316(*)-(**)-BX-OSTW-M
TJ36-CASS-14(*)-(**)-BX-OSTW-M
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-BX-OSTW-M
TJ36-CAIN-18(*)-(**)-BX-OSTW-M
TJ36-CAIN-316(*)-(**)-BX-OSTW-M
TJ36-CAIN-14(*)-(**)-BX-OSTW-M
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-BX-OSTW-M
TJ36-CAXL-18(*)-(**)-BX-OSTW-M
TJ36-CAXL-316(*)-(**)-BX-OSTW-M
TJ36-CAXL-14(*)-(**)-BX-OSTW-M
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-BX-OSTW-M
TJ36-ICSS-18(*)-(**)-BX-OSTW-M
TJ36-ICSS-316(*)-(**)-BX-OSTW-M
TJ36-ICSS-14(*)-(**)-BX-OSTW-M
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TJ36-CPSS-116(*)-(**)-BX-OSTW-M
TJ36-CPSS-18(*)-(**)-BX-OSTW-M
TJ36-CPSS-316(*)-(**)-BX-OSTW-M
TJ36-CPSS-14(*)-(**)-BX-OSTW-M
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration