Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with Fiberglass Lead Wire

Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire

$103.13

Item# TJ36-ICSS-14G-18-CC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $103.13
10-24 $97.97
25-99 $92.82
100-499 $87.66
500-999 $82.50
1000+ $77.35

In stock

Lead Time (If not in stock): 3 weeks
Rugged High Temp Transition Joint Thermocouple Probe - Braided Fiberglass-Insulated Lead Wire TJ36-ICSS-14G-18-CC TJ36-ICSS-14G-18-CC
  • Use of Fiberglass and Ceramic Insulation Allows the Transition Joint to be Used Up to 482°C (900°F)
  • 304 SS and Inconel 600
  • Additionnal Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulation Cale for Long Lasting, Drift-Free Performance in Harsh Conditions

TJ36-ICSS-14G-18-CC Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge


  • Measurement Units °C
  • Measurement Type Temperature
For higher temperatures, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations. See the highlighted section in the table.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
CHROMEGA™-
ALOMEGA™
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-CC
TJ36-CASS-18(*)-(**)-CC
TJ36-CASS-316(*)-(**)-CC
TJ36-CASS-14(*)-(**)-CC
Inconel®
600
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-CC
TJ36-CAIN-18(*)-(**)-CC
TJ36-CAIN-316(*)-(**)-CC
TJ36-CAIN-14(*)-(**)-CC
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-CC
TJ36-CAXL-18(*)-(**)-CC
TJ36-CAXL-316(*)-(**)-CC
TJ36-CAXL-14(*)-(**)-CC
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-CC
TJ36-ICSS-18(*)-(**)-CC
TJ36-ICSS-316(*)-(**)-CC
TJ36-ICSS-14(*)-(**)-CC
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TJ36-CPSS-116(*)-(**)-CC
TJ36-CPSS-18(*)-(**)-CC
TJ36-CPSS-316(*)-(**)-CC
TJ36-CPSS-14(*)-(**)-CC
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Utility Technician Everything was delivered as described. Our maintenance staff have no had me return them.
Date published: 2024-03-25
Rated 4 out of 5 by from It worked. Standard Type K thermocouple, worked to replace one in a small kiln. The spring on the back, while a reasonable feature to prevent damage at the end of the thermocouple made it too long to fit properly. A bit of trimming fixed the problem.
Date published: 2021-02-25
  • y_2024, m_4, d_18, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_TJ36-ICSS-14G-18-CC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
loading all QA

What is the output of this sensor? Voltage or resistance change? Thanks.

Asked by: Student
This sensor produces millivolt output however resistance also varies based on ohms law.
Answered by: Application Engineer RD
Date published: 2022-09-13
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJ36-ICSS-14G-18-CC, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration