Call us at 1-888-826-6342
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.
The TJ36 Series of thermocouple probes offers Heavy Duty Transition Joint Probes in convenient termination to PFA coated lead wire. Refer chart to get Probe Diameter (A), Transition junction diameter (B) & Spring length (C) & Length of Transition junction and Strain relief (D)
Probes under 48 inches in length are shipped "straight". Probes 48 inches or longer are shipped "coiled". If probe above 48 inches in length must ship straight, please add "-SST" to the end of the part number, and add $75.00 to the probe cost. Maximum ship straight length is 96 inches. Additional shipping fees from carrier may also apply for non-standard length packaging.
Alloy/ANSI Color Code | Sheath Dia. (") | Model No. 12" Length | Model No. 18" Length | Model No. 24" Length |
J Iron-Constantan Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-ICIN-116(*)-12 TJ36-ICIN-18(*)-12 TJ36-ICIN-316(*)-12 TJ36-ICIN-14(*)-12 | TJ36-ICIN-116(*)-18 TJ36-ICIN-18(*)-18 TJ36-ICIN-316(*)-18 TJ36-ICIN-14(*)-18 | TJ36-ICIN-116(*)-24 TJ36-ICIN-18(*)-24 TJ36-ICIN-316(*)-24 TJ36-ICIN-14(*)-24 |
J Iron-Constantan 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-ICSS-116(*)-12 TJ36-ICSS-18(*)-12 TJ36-ICSS-316(*)-12 TJ36-ICSS-14(*)-12 | TJ36-ICSS-116(*)-18 TJ36-ICSS-18(*)-18 TJ36-ICSS-316(*)-18 TJ36-ICSS-14(*)-18 | TJ36-ICSS-116(*)-24 TJ36-ICSS-18(*)-24 TJ36-ICSS-316(*)-24 TJ36-ICSS-14(*)-24 |
K CHROMEGA™-ALOMEGA™ Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CAIN-116(*)-12 TJ36-CAIN-18(*)-12 TJ36-CAIN-316(*)-12 TJ36-CAIN-14(*)-12 | TJ36-CAIN-116(*)-18 TJ36-CAIN-18(*)-18 TJ36-CAIN-316(*)-18 TJ36-CAIN-14(*)-18 | TJ36-CAIN-116(*)-24 TJ36-CAIN-18(*)-24 TJ36-CAIN-316(*)-24 TJ36-CAIN-14(*)-24 |
K CHROMEGA™-ALOMEGA™ 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CASS-116(*)-12 TJ36-CASS-18(*)-12 TJ36-CASS-316(*)-12 TJ36-CASS-14(*)-12 | TJ36-CASS-116(*)-18 TJ36-CASS-18(*)-18 TJ36-CASS-316(*)-18 TJ36-CASS-14(*)-18 | TJ36-CASS-116(*)-24 TJ36-CASS-18(*)-24 TJ36-CASS-316(*)-24 TJ36-CASS-14(*)-24 |
E CHROMEGA™-Constantan Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CXIN-116(*)-12 TJ36-CXIN-18(*)-12 TJ36-CXIN-316(*)-12 TJ36-CXIN-14(*)-12 | TJ36-CXIN-116(*)-18 TJ36-CXIN-18(*)-18 TJ36-CXIN-316(*)-18 TJ36-CXIN-14(*)-18 | TJ36-CXIN-116(*)-24 TJ36-CXIN-18(*)-24 TJ36-CXIN-316(*)-24 TJ36-CXIN-14(*)-24 |
E CHROMEGA™-Constantan 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CXSS-116(*)-12 TJ36-CXSS-18(*)-12 TJ36-CXSS-316(*)-12 TJ36-CXSS-14(*)-12 | TJ36-CXSS-116(*)-18 TJ36-CXSS-18(*)-18 TJ36-CXSS-316(*)-18 TJ36-CXSS-14(*)-18 | TJ36-CXSS-116(*)-24 TJ36-CXSS-18(*)-24 TJ36-CXSS-316(*)-24 TJ36-CXSS-14(*)-24 |
T Copper-Constantan Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CPIN-116(*)-12 TJ36-CPIN-18(*)-12 TJ36-CPIN-316(*)-12 TJ36-CPIN-14(*)-12 | TJ36-CPIN-116(*)-18 TJ36-CPIN-18(*)-18 TJ36-CPIN-316(*)-18 TJ36-CPIN-14(*)-18 | TJ36-CPIN-116(*)-24 TJ36-CPIN-18(*)-24 TJ36-CPIN-316(*)-24 TJ36-CPIN-14(*)-24 |
T Copper-Constantan 304 SS Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-CPSS-116(*)-12 TJ36-CPSS-18(*)-12 TJ36-CPSS-316(*)-12 TJ36-CPSS-14(*)-12 | TJ36-CPSS-116(*)-18 TJ36-CPSS-18(*)-18 TJ36-CPSS-316(*)-18 TJ36-CPSS-14(*)-18 | TJ36-CPSS-116(*)-24 TJ36-CPSS-18(*)-24 TJ36-CPSS-316(*)-24 TJ36-CPSS-14(*)-24 |
N OMEGALLOY™ NICROSIL-NISIL ** Inconel Sheath | 1/16" 1/8" 3/16" 1/4" | TJ36-NNIN-116(*)-12 TJ36-NNIN-18(*)-12 TJ36-NNIN-316(*)-12 TJ36-NNIN-14(*)-12 | TJ36-NNIN-116(*)-18 TJ36-NNIN-18(*)-18 TJ36-NNIN-316(*)-18 TJ36-NNIN-14(*)-18 | TJ36-NNIN-116(*)-24 TJ36-NNIN-18(*)-24 TJ36-NNIN-316(*)-24 TJ36-NNIN-14(*)-24 |