Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with BX Armor or SS Braid Cable

Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector

$99.53

Item# TJ36-CAIN-14U-12-BX-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $99.53
10-24 $94.55
25-99 $89.58
100-499 $84.60
500-999 $79.62
1000+ $74.65

In stock

Lead Time (If not in stock): 3 weeks
Armor Cable or Stainless Steel Overbraid Lead Heavy DutyTransition Joint Thermocouple Probes with Mini Male Connector TJ36-CAIN-14U-12-BX-SMPW-M TJ36-CAIN-14U-12-BX-SMPW-M
  • 304 SS and Inconel 600 Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Heavy Duty Probes
  • Leads Available with BX Armor or Stainless Steel Overbraid
  • 12 Inch and 36 Inch Probe Lenghts Standard(Consult Sales for Other Lenghts)

TJ36-CAIN-14U-12-BX-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge
Cable Length
Termination Connection Type
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
Heavy duty transition joint thermocouple, 900 mm (36") long, with 900 mm (36") BX type spiral armor cable. Available in 6, 4.5, 3, 1.5 mm (1/4, 3/16, 1/8 and 1/16") OD, with Inconel 600 or 304 stainless steel sheath (consult sales for 316 SS), and SMPW subminiature connector.

Super OMEGACLAD™ XL sheaths are available for Type K thermocouples with BX armor and standard size connector option (OSTW). Replace "SS" in part number with "XL". Contact Sales for pricing and availability.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

More Related Items

en-US
en
Save Configuration