Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Small Diameter Immersion Thermocouple Probes with PFA cable

Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes

$80.12

Item# TJ36-CA316SS-032U-62

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $80.12
10-24 $76.11
25-99 $72.11
100-499 $68.10
500-999 $64.10
1000+ $60.09

In stock

Lead Time (If not in stock): 3 weeks
Fine Diameter (0.01 in. - 0.04 in.) Rugged Thermocouple Transition Joint Probes TJ36-CA316SS-032U-62 TJ36-CA316SS-032U-62
  • Diameters as small as 0.25mm (0.010') !
  • Probes Available in E, J, K, N, and T Calibrations
  • 304 SS and Inconel® 600 sheaths
  • Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL

TJ36-CA316SS-032U-62 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Category
Process Temperature Unit
Process Temperature Min
Cable Insulation
Wire Gauge
Color Code Standard
Additional Feature


  • Measurement Units °C
  • Measurement Type Temperature
OMEGA's fine diameter transition joint thermocouple probes provide durability and fast, accurate temperature measurements. Diameters as small 0.25mm (0.010") allow "pin-point" accuracy of measured values while protecting the measurement junction inside the metal sheathing and mineral insualtion of the OMEGACLAD™ cable . The metal transition barrel provides a solid mounting surface and the PFA insulated lead wire is a cost-effective solution for environmental temperatures to 260°C (500°F). For extended life, low drift operation at higher temperatures, choose Super OMEGACLAD™ XL sheathing, available in Type K and N calibrations.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
CHROMEGA™-
ALOMEGA™
304SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.00 (0.040)
500 (932)
700 (1290)
700 (1290)
700 (1290)
TJ36-CASS-010(*)-(**)
TJ36-CASS-020(*)-(**)
TJ36-CASS-032(*)-(**)
TJ36-CASS-040(*)-(**)
Inconel®
600
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.00 (0.040)
500 (932)
700 (1290)
700 (1290)
700 (1290)
TJ36-CAIN-010(*)-(**)
TJ36-CAIN-020(*)-(**)
TJ36-CAIN-032(*)-(**)
TJ36-CAIN-040(*)-(**)
Super
OMEGACLAD™
XL
0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.00 (0.040)
600 (1112)
800 (1472)
800 (1472)
800 (1472)
TJ36-CAXL-010(*)-(**)
TJ36-CAXL-020(*)-(**)
TJ36-CAXL-032(*)-(**)
TJ36-CAXL-040(*)-(**)
J
Iron-
Constantan
304SS 0.25 (0.010)
0.50 (0.020)
0.80 (0.032)
1.00 (0.040)
260 (500)
260 (500)
260 (500)
260 (500)
TJ36-ICSS-010(*)-(**)
TJ36-ICSS-020(*)-(**)
TJ36-ICSS-032(*)-(**)
TJ36-ICSS-040(*)-(**)
T
Copper-
Constantan
304SS 0.50 (0.020)
0.80 (0.032)
1.00 (0.040)
260 (500)
260 (500)
260 (500)
TJ36-CPSS-020(*)-(**)
TJ36-CPSS-032(*)-(**)
TJ36-CPSS-040(*)-(**)
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.),
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute "NN" for CA in Model Number.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 5 out of 5 by from Everything received and working as expected. Reliable company with reliable products. Works like a charm!
Date published: 2024-04-04
Rated 5 out of 5 by from Great company with great products. Everything works as expected. Received everything as expected.
Date published: 2024-04-04
Rated 1 out of 5 by from Wrong reference It is too long and too thin, I send pictures and request a quote whit a previous reference, but the reference that your teem gave me wasn't correct
Date published: 2020-09-11
Rated 5 out of 5 by from 0.01" fine wire T/C for speedy measurements We use the 0.10" fine wire t/c for testing the temperature reaction time of of thermal sensing shower valves to measure the speed of the reaction time in the milliseconds.
Date published: 2020-04-10
Rated 4 out of 5 by from nice coupler great for our application. the only problem i had was it needed to go into the side of a hot block had to bend the probe about 90' and the first one cracked.i was able to install the second one at less of an angle it was fine.
Date published: 2017-08-14
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_TJ36-CA316SS-032U-62, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT
loading all QA

What would the transition joint diameter be for the TK36-CASS-020G-2? Could I use a thermocouple compression fitting on this? Would omegalok work for that?

Asked by: DerekJ
Thank you for your inquiry DerekJ. The transition joint diameter is 1/4". Yes you can use compression fittings with this probe.
Answered by: Application Engineer MC
Date published: 2022-12-03

Over what distance at the tip does this measure temperature for this model?

Asked by: NikiLab
The thermocouple junction is at the tip of the probe. Within the first 0.5 inch the temperature is being taken.
Answered by: AndrewA
Date published: 2021-01-15

What is the overall length (excluding wires) of TK36-CASS-020G-2?

Asked by: CalebK
Thank you for your inquiry CalebK. The length of the probe is 2". The transition joint is 2.25"
Answered by: Application Engineer MC
Date published: 2022-12-03

In reference guide, upper temperature limit table indicates the upper temperature limit of T-TC (24AWG, 0.020 in) is 200 C. This website shows the upper temperature limit of TJ36-CPSS-020U-6 is 260 C. Which is correct?

Asked by: Tabull
Thank you for your inquiry. TJ36-CPSS-020U-6 has MgO Insulation that allows for higher upper temperature.
Answered by: Application Engineer CB
Date published: 2022-09-30

I'm looking for a thermocouple with the highest accuracy possible (range of temp from 0 to 40°C) and a 0.01" probe diameter. What is the best thermocouple for this ?

Asked by: Palyb
Thank you for your inquiry. We need more information in order to provide a product. Please email your request to temp@dwyeromega.com that way one of our engineers can advise.
Answered by: Application Engineer MC
Date published: 2024-04-06

Hello, is this probe able to be bent to a 90 degree configuration? If so, what bend radius would be achievable? My application has a very small space to operate in.

Asked by: Mech Engineer CB
Thank you for your inquiry. Bending Metallic Sheathed Thermocouples: The Minimum Bend RADIUS Should be NO LESS than THREE TIMES the diameter of the probe being bent.
Answered by: Application Engineer CB
Date published: 2023-10-13
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_TJ36-CA316SS-032U-62, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration