Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Probes with SS Overbraid Cable & Mini Connector

Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp

$111.86

Item# TJ36-ICSS-14G-36-SB-SMPW-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $111.86
10-24 $106.27
25-99 $100.67
100-499 $95.08
500-999 $89.49
1000+ $83.90

In stock

Lead Time (If not in stock): 3 weeks
Rugged Thermocouple Transition Joint Probe with Stainless Steel Braid over PFA Lead Wire and Miniature Male Connector/Cable Clamp TJ36-ICSS-14G-36-SB-SMPW-M TJ36-ICSS-14G-36-SB-SMPW-M
  • Stainless Steel Overbraid Resists Abrasions and Cuts, yet Remains Flexible
  • 1 m (40 in.) Lead Length
  • 304 SS and Inconel® 600 sheaths. Additional Sheaths Available: 310 SS, 316 SS, 321 SS and Super OMEGACLAD™ XL
  • Manufactured with OMEGACLAD™ Compacted Mineral Insulation Cable for Long-Lasting, Low-Drift Performance in Harsh Conditions!

TJ36-ICSS-14G-36-SB-SMPW-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination or click the CONFIGURE button to build your own.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Probe Diameter
Probe Length
Cable Insulation
Cable Length
Additional Feature
Category
Process Temperature Unit
Process Temperature Min
Wire Gauge
Termination Connection Type
Color Code Standard


  • Measurement Units °C
  • Measurement Type Temperature
For long life, drift-free operation, choose Super OMEGACLAD™ XL mineral insulated thermocouple cable and our rugged transition joint probes, which are available in Type K and N calibrations. PFA lead wire with a stainless steel overbraid resists abrasions and provides a cost-effective solution for environmental temperatures to 260°C (500°F). See the highlighted section in the table.

Calibration
ANSI Code
Sheath
Materials
Sheath Dia.
mm (in.)
T/C Junction
Upper Temp.
°C (°F)
Model Number
(See notes, below)
K
Chromega® -
AL
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
899 (1650)
899 (1650)
899 (1650)
899 (1650)
TJ36-CASS-116(*)-(**)-SB-SMPW-M
TJ36-CASS-18(*)-(**)-SB-SMPW-M
TJ36-CASS-316(*)-(**)-SB-SMPW-M
TJ36-CASS-14(*)-(**)-SB-SMPW-M
INC600 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
921 (1690)
1071 (1960)
1149 (2100)
1149 (2100)
TJ36-CAIN-116(*)-(**)-SB-SMPW-M
TJ36-CAIN-18(*)-(**)-SB-SMPW-M
TJ36-CAIN-316(*)-(**)-SB-SMPW-M
TJ36-CAIN-14(*)-(**)-SB-SMPW-M
Super
OMEGACLAD™
XL
1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
1038 (1900)
1149 (2100)
1204 (2200)
1204 (2200)
TJ36-CAXL-116(*)-(**)-SB-SMPW-M
TJ36-CAXL-18(*)-(**)-SB-SMPW-M
TJ36-CAXL-316(*)-(**)-SB-SMPW-M
TJ36-CAXL-14(*)-(**)-SB-SMPW-M
J
Iron-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
441 (825)
521 (970)
621 (1150)
721 (1330)
TJ36-ICSS-116(*)-(**)-SB-SMPW-M
TJ36-ICSS-18(*)-(**)-SB-SMPW-M
TJ36-ICSS-316(*)-(**)-SB-SMPW-M
TJ36-ICSS-14(*)-(**)-SB-SMPW-M
T
Copper-
Constantan
304SS 1.59 (1/16)
3.18 (1/8)
4.78 (3/16)
6.35 (1/4)
260 (500)
316 (600)
371 (700)
371 (700)
TJ36-CPSS-116(*)-(**)-SB-SMPW-M
TJ36-CPSS-18(*)-(**)-SB-SMPW-M
TJ36-CPSS-316(*)-(**)-SB-SMPW-M
TJ36-CPSS-14(*)-(**)-SB-SMPW-M
Notes: *Specify Junction: (G)rounded, (E)xposed or or (U)ngrounded.
**Specify length in inches: 6 for 150 mm (6 in.), 12 for 300 mm (12 in.), or 18 for 450 mm (18 in.).
Super OMEGACLAD™ XL probes (highlighted in yellow) are also available in N calibration; substitute NN for CA in Model Number. See ordering examples below.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
Rated 4 out of 5 by from Diameter is wrong The probe works great, however the tolerance for the diameter is too wide. I ordered 1/16" probe, but it does not fit into 1/16" lumen. I measured the diameter of the probe with a digital caliper and the diameter was 1.64mm instead of 1.59mm (1/16")
Date published: 2017-10-12
Rated 5 out of 5 by from Rugged and Sturdy Omega sells quality products that can be relied on.
Date published: 2023-06-29
Rated 5 out of 5 by from Great Product Does the job. Easy to use. Would definitely recommend.
Date published: 2023-05-12
Rated 1 out of 5 by from Flimsy. Inaccurate readings after a month. Flimsy probe. Bent with minimal force during product placement. Made final desired use sub optimal. After a month of use, probe now reads 30 to 40 degrees below actual temp. My most expensive thermocouple and it's useless.
Date published: 2023-02-14
Rated 5 out of 5 by from Best out there great quality. These last a long time and are very accurate
Date published: 2022-11-29
Rated 5 out of 5 by from Good Quality Good quality, work great, fast shipping, would order from them again
Date published: 2021-04-16
Rated 3 out of 5 by from Be cautious. Does what it is designed to do, I just wish the one in the pic is the one that is sent. The probe sent is really flimsy and bends easily. Have to be really careful with it.
Date published: 2020-10-18
Rated 5 out of 5 by from Perfect I really appreciate the quality of your thermocouples as well as your customer service!
Date published: 2020-08-07
  • y_2024, m_4, d_24, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_9
  • loc_en_US, sid_TJ36-ICSS-14G-36-SB-SMPW-M, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
loading all QA

Can the probe be bent?

Asked by: Joelle
Hi Joelle, Thank you for the inquiry. Yes this probe can be bent. A bend radius guideline is bend radius greater then 3 x diameter. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-05-07

Will this come NIST traceable calibrated? Can it be Accredited Calibration... with uncertainties?

Asked by: SuperJeff
Hi SuperJeff, Thank you for the inquiry. We offer NIST traceable calibration as an add-on. You can generate part# and price using the "Configure Now" button at the top of this page. We are not accredited ISO17025 unfortunately. Best regards OMEGA
Answered by: NorwalkAE_RS
Date published: 2022-01-18

Does this come with or be made with a 10' lead?

Asked by: aric
Thank you for your inquiry. This come with a 40 inch lead. You can use the CONFIGURE NOW button to customize the lead length
Answered by: CB Engineer
Date published: 2020-02-14

what is the pressure rating for these t/c and are they the same for every type?

Asked by: Don H
Thank you for your inquiry. Pressure ratings for these sensors are dependent on the fitting's pressure rating they are used with.
Answered by: Application Engineer CB
Date published: 2021-04-08

At what point on probe is temperature measured? At the very tip?

Asked by: DEC66
Yes, the temperature measurement is taken at the tip of the probe.
Answered by: AndrewA
Date published: 2020-08-31

What is the temperature rating for the Ultra High Temperature Silica Ceramic With Inconnel Overbraid?

Asked by: Arden
Thank you for your inquiry Arden. The temperature rating for the Ultra High Temperature Silica Ceramic With Inconnel Overbraid wire would be 815°C (1500°F) maximum.
Answered by: Application Engineer SP
Date published: 2022-12-03

what's the response time

Asked by: Samurai
Thank you for your inquiry! Response time will vary based on a number of factors including junction type and probe diameter. This page is a great resource for determining thermocouple response time: https://www.omega.com/en-us/resources/thermocouples-response-time
Answered by: Application Engineer JM
Date published: 2021-04-01
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_TJ36-ICSS-14G-36-SB-SMPW-M, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT

More Related Items

en-US
en
Save Configuration