Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Integral Cable Thermocouples Type T, J & K Sanitary Probes

Sanitary Thermocouple Sensor With Integral Cable

$329.31

Item# TCS-JU-H-0300-E1-CB-120

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $329.31
10-24 $312.84
25-99 $296.38
100-499 $279.91
500-999 $263.45
1000+ $246.98

In stock

Lead Time (If not in stock): 6 weeks
Sanitary Thermocouple Sensor With Integral Cable TCS-JU-H-0300-E1-CB-120 TCS-JU-H-0300-E1-CB-120
  • 1/4' Diameter Probe Design for Standard Duty, or
  • 3/8' to 3/16' Stepped Probe Design For Heavy Duty Applications
  • Probe Lengths of 3', 4', 5' and 6' Available From Stock, Other Lengths Also Available
  • Process Connection is a 1½'-16 AMP Tri-Grip™ (Tri-Clamp® Compatible) Standard Conforming to ASME BPE-2007. Other Cap Sizes and Styles are Available.

TCS-JU-H-0300-E1-CB-120 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Connection Type
Probe Diameter
Probe Length
Cable Length
Termination Connection Type
Category
Process Temperature Range
Sensor Application
Sheath Material
Junction Type
Cable Insulation


  • Measurement Units °C
  • Measurement Type Liquid Temperature
The OMEGA™ TCS-S-CB and TCS-H-CB Series Thermocouple Sensors are designed for use in Sanitary or Hygienic Clean-in-Place applications in the Food, Dairy, Beverage and BioPharmaceutical industries. These sensors are manufactured with 316L stainless steel housings that meet the dimensional requirements of the ASME BPE-2007 Standard, and are welded and processed to provide a clean, smooth, 32 µinch or better surface finish in the wetted areas for easy cleaning.

In addition to the standard 1½-16AMP process connection, these can be provided in the following sizes and styles:
Process Connection Model Number Code
3/4"-16AMP -B1-
1" and 1½"-16AMP -D1-
2"-16AMP -E1-
2½"-16AMP -F1-
3"-16AMP -G1-
4"-16AMP -H1-










If you need a process connection that is not listed above, please contact our sales department for availability.

The probe stems are manufactured in two configurations; standard ¼" diameter probe for standard duty service, and a stepped 3/8" to 3/16" diameter probe design for good response times in heavy duty applications.

The integral cable with molded strain relief allows for easy and direct connection to your instrumentation. These sensors are also available in RTD and Thermistor styles to accommodate any process input requirement. In addition to the standard 1½-16AMP flange design, these can be provided in a wide variety of flange sizes and styles. If you need something a little (or a lot) different, we can accommodate your needs.

Food process hygienic temperature sensors can be used to aid food safety inspection compliance and verification of time temperature control. Combined with a chart recorder model CTXL you can temperature monitor a CCP ( Critical Control Point) or sanitation time and move toward a HACCP (Hazard Analysis Critical Control Point) compliance plan.

This sensor is stocked with Type "T" or Type "J" Thermocouples standard, but are available in any thermocouple type:

Thermocouple Type Positive/Negative Conductors Color Code (Red is Negative)
Type T Copper/Constantan Blue/Red with Brown Jacket
Type E Chromel/Constantan Purple/Red with Brown Jacket
Type K Chromel/Alumel Yellow/Red with Brown Jacket
Type J Iron/Constantan White/Red with Brown Jacket



View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration