Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-9 | $239.47 |
10-24 | $227.50 |
25-99 | $215.52 |
100-499 | $203.55 |
500-999 | $191.58 |
1000+ | $179.60 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Process Connection | Model Number Code |
---|---|
3/4"-16AMP | -B1- |
1" and 1½"-16AMP | -D1- |
2"-16AMP | -E1- |
2½"-16AMP | -F1- |
3"-16AMP | -G1- |
4"-16AMP | -H1- |
Sensor Code | Resistance @ 25°C | Element Series |
---|---|---|
2K | 2252 Ω | 44004 |
3K | 3000 Ω | 44005 |
5K | 5000 Ω | 44007 |
10K | 10,000 Ω | 44006 |
30K | 30,000 Ω | 44008 |