Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Vacuum Flanged Thermocouple Probes with Extension Cable

Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables

$231.20

Item# TCV-KU-0300-25-CB-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $231.20
10-24 $219.64
25-99 $208.08
100-499 $196.52
500-999 $184.96
1000+ $173.40

In stock

Lead Time (If not in stock): 6 weeks
Vacuum Thermocouple Sensors With KF Style Flanges and Integral Cables TCV-KU-0300-25-CB-40 TCV-KU-0300-25-CB-40
  • For use with Vacuum Chambers and Vacuum Ovens with ISO 2061 Fittings #10, #16, #25 and #40 Standard
  • #10 and #16 Flanged Sensors Have 1/8' Diameter Probes, #25 and #40 Flanged Sensors Have 1/4' Diameter Probes
  • 1 m (40') PFA Insulated Cable with SS Overbraid and Strain Relief
  • 304 SS Construction

TCV-KU-0300-25-CB-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Thermocouple Type
Process Temperature Max
Process Temperature Range
Process Connection Size
Probe Diameter
Probe Length
Category
Process Temperature Unit
Process Temperature Min
Sensor Application
Sheath Material
Junction Type
Cable Insulation
Cable Length
Termination Connection Type


  • Measurement Units °C
  • Measurement Type Air/Gas Temperature
The OMEGA™ Vacuum thermocouples are designed to be used in Vacuum Chambers or Vacuum Ovens or any process chamber that has an existing KF style flanged connection. #10 and #16 flanged sensors are provided with 1/8" diameter, and #25 and #40 flanged sensors are provided with 1/4" diameter probes. These sensors are available with 3", 6" and 12" standard lengths and ungrounded junctions. Special Limits of Error (SLE) Type K, T and E calibrations, and 304 stainless steel sheaths and flanges. Cables are #24AWG stranded thermocouple wires with PFA Insulation, PFA jacket and stainless steel overbraid and SMPW connector. Please consult sales for other probe lengths, cable lengths, grounded junctions or other options.

View the Thermocouple Accuracy and Color Code charts
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

what is meant by the term "stripped Leads"

Asked by: Nordic Blue
Thank you for your inquiry. The term stripped leads means that the probe has wire at the termination end without insulation at the tip to connect to units that do not use the temperature connector like our meters and controllers.
Answered by: Application Engineer MC
Date published: 2023-03-16
  • y_2024, m_3, d_28, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TCV-KU-0300-25-CB-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration