Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Capsule Platinum RTD Sensor

Platinum RTD Capsules

$222.48

Item# PRTDCAP-100A-2-A125-060-T-40-M

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $222.48
10-24 $211.36
25-49 $206.91
50-99 $198.01
100-199 $193.56
200+ $189.11

In stock

Lead Time (If not in stock): 7 weeks
Platinum RTD Capsules PRTDCAP-100A-2-A125-060-T-40-M PRTDCAP-100A-2-A125-060-T-40-M
  • 4 Temperature Ranges Available
  • 100 or 1000 &Omega Available
  • Ceramic (Alumina) or Plastic Capsules
  • 540° C, 1000° F Range

PRTDCAP-100A-2-A125-060-T-40-M Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Process Temperature Range
Nominal Resistance
Number of Wires
Cable Insulation
Category
Thermocouple Type
Junction Type
Accuracy
Termination Connection Type
Cable Length
Wire Gauge
Additional Feature


Ready to use New platinum RTD capsules have insulated lead wires welded and anchored internally. No splicing to fragile elements is required. This construction assures reliable, rugged embedment, insertion, or probe assembly. Tip diameters from 0.086 to 0.125"". Standard sensors and encapsulation materials rated up to 540°C (1000°F). Choose the moisture resistant version for condensing conditions.

Specifications
Standard Lead Length: 1 m (40")
Operating Temperature Range: TFE Leads: -200 to 260°C (-320 to 500°F)
Polyimide Leads: -200 to 350°C (-320 to 660°F) 

Fiberglass Leads: -75 to 510°C (-100 to 950°F)
Moisture Resistant: -50 to 200°C (-60 to 390°F)

Sensing Element: International grade thin film platinum, a = 0.00385 &Omega/&Omega/°C per IEC 60751
Ice Point Resistance: 100.00±0.06&Omega or 1000.0±0.6&Omega at 0°C

Time Constant (Water at 3'/Second):
0.086 Diameter = 0.5 seconds
0.098 Diameter = 0.6 seconds
0.125 Diameter = 0.8 seconds
0.187 Diameter = 1.5 seconds

Self-Heating: Greater than 15 mW/°C 
Interchangeability/Accuracy: Class A (±0.15+.002*|t|°C [where|t|= absolute value of temperature in
°C]) between -50 and 300°C, Class B above and below these temperatures Long Term Stability: Better than 0.05°C (0.02% of resistance) per 5 years, -50 to 300°C (-58 to 572°F), 0.25°C per year to 540°C (1004°F)

Insulation Resistance: Greater than 50 Megohms at 50 Vdc at 25°C (77°F) Maximum Current: 100 &Omega = 5 mA, 1000 &Omega = 2 mA for limited self-heating also suitable as self-heated sensors, Recommended Current: 1 mA, maximum for temperature sensing,Case Materials: Alumina on 0.125 and 0.086 diameter, Polyimide [350°C(662°F)] on 0.098 diameter

Lead Materials, Nickel-Coated Copper-Insulated

28 AWG Fiberglass: Rated to 510°C (950°F)
28 AWG TFE: Rated to 260°C (500°F)
28 AWG Polyimide: Rated to 350°C (660°F)

loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 52ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Related Categories

en-US
en
Save Configuration