Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Glue-On Thermistor Surface Sensors with Coin Style SS Housing

Precision Thermistor Sensors for Surface Temperature Measurements

$87.80

Item# ON-909-44006-40

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $87.80
10-24 $83.41
25-99 $79.02
100-499 $74.63
500-999 $70.24
1000+ $65.85

In stock

Lead Time (If not in stock): 4 weeks
Precision Thermistor Sensors for Surface Temperature Measurements ON-909-44006-40 ON-909-44006-40
  • Thermistor is Contained in a Stamped 300 Series Stainless Steel Housing and is Epoxy Encapulated
  • Construction Provides Maximum Surface Contact
  • Ideally Suited for Applications Such as Determining Heat Loss, Compressor Efficiency and Measureing Manufold Temperature
  • The ON-909 is Available with Resistances of 2252 Ohms, 3000 Ohms, 5000 Ohms, 10,000 Ohms and 30,000 Ohms at 25°C

ON-909-44006-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Accuracy
Cable Length
Category
Process Temperature Range
Sensor Application
Cable Insulation
Termination Connection Type


Precision Thermistor Sensors for Surface Temperature Measurements"
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

I purchased ON-909-44004-80 to used it in my data logger to measure automotive battery temperature. I need to do scaling so i can get a proper value. Can you tell me how to do the scaling? Please note that my reading unit would be in Fahrenheit 65 to 100.

Asked by: Gheed
Please see link to the Thermistor Resistance vs. Temperature information you requested. https://www.omega.co.uk/temperature/Z/pdf/z256-257.pdf
Answered by: NJENG
Date published: 2020-04-06
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ON-909-44006-40, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration