Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Bolt-On Thermistor Surface Sensors with Aluminum Flag Housing

Flag-Mount Surface Mount Thermistor Sensor

Item# ON-930-44008-40

Flag-Mount Surface Mount Thermistor Sensor ON-930-44008-40 ON-930-44008-40
  • Please refer to replacement part number ON-931-44008-40

  • Aluminum Housing Provides Rapid Heat Transfer Between the Sensor and Mounting Surface for Accurate Measurements. Housing Includes a Clearance Hole for a #4 Mounting Screw or Can be Cemented or Epoxied to Flat Surfaces.
  • Available with resistances of 2252 Ohms, 3,000 Ohms, 5000 Ohms, 10,000 Ohms or 30,000 Ohms at 25°C
  • Standard Accuracy is ±0.2°C from 0 to 70°C, Optional Accuracy of ±0.1°C from 0 to 70°C is Available.
  • Maximum Temperature Range 100°C
  • Available with 12" (305mm) long PFA Insulated Wires or 40" (1 meter) Long PFA Insulated and Jacketed Cables.

ON-930-44008-40 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Nominal Resistance
Cable Length
Category
Process Temperature Range
Sensor Application
Accuracy
Cable Insulation
Termination Connection Type


This surface sensor is designed for a variety of temperature measurement applications. It represents a low-cost, fast response sensor and lends itself to easy mounting on flat surfaces.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration